Functions | |
VXLIB_STATUS | VXLIB_tableLookup_i8u_o8u (const uint8_t src[restrict], const VXLIB_bufParams2D_t *src_addr, uint8_t dst[restrict], const VXLIB_bufParams2D_t *dst_addr, const uint8_t lut[restrict], uint16_t count) |
VXLIB_STATUS | VXLIB_tableLookup_i8u_o8u_checkParams (const uint8_t src[], const VXLIB_bufParams2D_t *src_addr, const uint8_t dst[], const VXLIB_bufParams2D_t *dst_addr, const uint8_t lut[], uint16_t count) |
VXLIB_STATUS VXLIB_tableLookup_i8u_o8u | ( | const uint8_t | src[restrict], |
const VXLIB_bufParams2D_t * | src_addr, | ||
uint8_t | dst[restrict], | ||
const VXLIB_bufParams2D_t * | dst_addr, | ||
const uint8_t | lut[restrict], | ||
uint16_t | count | ||
) |
Implements the Table Lookup Image Kernel (8-bit).
dst(x,y) = lut[src(x,y)]
[in] | src[] | Pointer to array containing first input image (UQ8.0) |
[in] | src_addr[] | Pointer to structure containing dimensional information of src |
[out] | dst[] | Pointer to array containing output image (UQ8.0) |
[in] | dst_addr[] | Pointer to structure containing dimensional information of dst |
[in] | lut[] | Pointer to array containing the lookup table (UQ8.0) |
[in] | count | Parameter indicating size of LUT (U16.0) |
VXLIB_STATUS VXLIB_tableLookup_i8u_o8u_checkParams | ( | const uint8_t | src[], |
const VXLIB_bufParams2D_t * | src_addr, | ||
const uint8_t | dst[], | ||
const VXLIB_bufParams2D_t * | dst_addr, | ||
const uint8_t | lut[], | ||
uint16_t | count | ||
) |
[in] | src[] | Pointer to array containing first input image (UQ8.0) |
[in] | src_addr[] | Pointer to structure containing dimensional information of src |
[out] | dst[] | Pointer to array containing output image (UQ8.0) |
[in] | dst_addr[] | Pointer to structure containing dimensional information of dst |
[in] | lut[] | Pointer to array containing the lookup table (UQ8.0) |
[in] | count | Parameter indicating size of LUT (U16.0) |