Functions | |
VXLIB_STATUS | VXLIB_subtract_i8u_i16s_o16s (const uint8_t src0[restrict], const VXLIB_bufParams2D_t *src0_addr, const int16_t src1[restrict], const VXLIB_bufParams2D_t *src1_addr, int16_t dst[restrict], const VXLIB_bufParams2D_t *dst_addr, uint16_t overflow_policy, uint8_t subtract_policy) |
VXLIB_STATUS | VXLIB_subtract_i8u_i16s_o16s_checkParams (const uint8_t src0[], const VXLIB_bufParams2D_t *src0_addr, const int16_t src1[], const VXLIB_bufParams2D_t *src1_addr, const int16_t dst[], const VXLIB_bufParams2D_t *dst_addr, uint16_t overflow_policy, uint8_t subtract_policy) |
VXLIB_STATUS VXLIB_subtract_i8u_i16s_o16s | ( | const uint8_t | src0[restrict], |
const VXLIB_bufParams2D_t * | src0_addr, | ||
const int16_t | src1[restrict], | ||
const VXLIB_bufParams2D_t * | src1_addr, | ||
int16_t | dst[restrict], | ||
const VXLIB_bufParams2D_t * | dst_addr, | ||
uint16_t | overflow_policy, | ||
uint8_t | subtract_policy | ||
) |
dst(x,y) = src0(x,y) - src1(x,y)
[in] | src0[] | Pointer to array containing first input image (UQ8.0) |
[in] | src0_addr[] | Pointer to structure containing dimensional information of src0 |
[in] | src1[] | Pointer to array containing second input image (SQ15.0) |
[in] | src1_addr[] | Pointer to structure containing dimensional information of src1 |
[out] | dst[] | Pointer to array containing output image (SQ15.0) |
[in] | dst_addr[] | Pointer to structure containing dimensional information of dst |
[in] | overflow_policy | Parameter indicating overflow policy |
[in] | subtract_policy | Parameter indicating subtract policy |
VXLIB_STATUS VXLIB_subtract_i8u_i16s_o16s_checkParams | ( | const uint8_t | src0[], |
const VXLIB_bufParams2D_t * | src0_addr, | ||
const int16_t | src1[], | ||
const VXLIB_bufParams2D_t * | src1_addr, | ||
const int16_t | dst[], | ||
const VXLIB_bufParams2D_t * | dst_addr, | ||
uint16_t | overflow_policy, | ||
uint8_t | subtract_policy | ||
) |
[in] | src0[] | Pointer to array containing first input image (UQ8.0) |
[in] | src0_addr[] | Pointer to structure containing dimensional information of src0 |
[in] | src1[] | Pointer to array containing second input image (SQ15.0) |
[in] | src1_addr[] | Pointer to structure containing dimensional information of src1 |
[out] | dst[] | Pointer to array containing output image (SQ15.0) |
[in] | dst_addr[] | Pointer to structure containing dimensional information of dst |
[in] | overflow_policy | Parameter indicating overflow policy |
[in] | subtract_policy | Parameter indicating subtract policy |