- Description:
- Computes the sobel image filter kernel over a 7x7 window of imput image, for each pixel. This kernel is required in order to support the 7x7 mode of Canny Edge Detection.
- Method:
- Produces 2 separate output planes in a single pass through the image; one plane for X and one plane for Y. The sobel operators are defined as:
| -1 -4 -5 0 +5 +4 +1 | | -1 -6 -15 -20 -15 -6 -1 |
| -6 -24 -30 0 +30 +24 +6 | | -4 -24 -60 -80 -60 -24 -4 |
| -15 -60 -75 0 +75 +60 +15 | | -5 -30 -75 -100 -75 -30 -5 |
Gx = | -20 -80 -100 0 +100 +80 +20 | Gy = | 0 0 0 0 0 0 0 |
| -15 -60 -75 0 +75 +60 +15 | | +5 +30 +75 +100 +75 +30 +5 |
| -6 -24 -30 0 +30 +24 +6 | | +4 +24 +60 +80 +60 +24 +4 |
| -1 -4 -5 0 +5 +4 +1 | | +1 +6 +15 +20 +15 +6 +1 |Since the ouput of this operation can overflow S16 bits, the outputs are saturated to the max and min values of S16 bit container.
- Parameters
-
| [in] | src[] | Pointer to array containing input image (UQ8.0) |
| [in] | src_addr[] | Pointer to structure containing dimensional information of src |
| [out] | dst_x[] | Pointer to array containing X output image (SQ15.0) |
| [in] | dst_x_addr[] | Pointer to structure containing dimensional information of dst_x |
| [out] | dst_y[] | Pointer to array containing Y output image (SQ15.0) |
| [in] | dst_y_addr[] | Pointer to structure containing dimensional information of dst_y |
- Assumptions:
- I/O buffer pointers are assumed to be not aliased.
- Output height should be == (Input height - 6)
- Output width should be == (Input width - 6) OR (Input width)
- Performance Considerations:
- For best performance, the following parameter settings are recommended:
- Set widths equal to each other and equal to strides (allows processing over whole image in single loop)