Functions
VXLIB_phase_i16s_i16s_o8u

Functions

VXLIB_STATUS VXLIB_phase_i16s_i16s_o8u (const int16_t src0[restrict], const VXLIB_bufParams2D_t *src0_addr, const int16_t src1[restrict], const VXLIB_bufParams2D_t *src1_addr, uint8_t dst[restrict], const VXLIB_bufParams2D_t *dst_addr)
 
VXLIB_STATUS VXLIB_phase_i16s_i16s_o8u_checkParams (const int16_t src0[], const VXLIB_bufParams2D_t *src0_addr, const int16_t src1[], const VXLIB_bufParams2D_t *src1_addr, const uint8_t dst[], const VXLIB_bufParams2D_t *dst_addr)
 

Detailed Description

Function Documentation

◆ VXLIB_phase_i16s_i16s_o8u()

VXLIB_STATUS VXLIB_phase_i16s_i16s_o8u ( const int16_t  src0[restrict],
const VXLIB_bufParams2D_t *  src0_addr,
const int16_t  src1[restrict],
const VXLIB_bufParams2D_t *  src1_addr,
uint8_t  dst[restrict],
const VXLIB_bufParams2D_t *  dst_addr 
)
Description:
This kernel takes two gradients in S16 format and computes the angles for each pixel and stores this in a U8 image.
Method:
The phase is computed using the following equation:
 dst(x,y) = arctan ( src1(x,y) / src0(x,y) )
Parameters
[in]src0[]Pointer to array containing first input image (SQ15.0)
[in]src0_addr[]Pointer to structure containing dimensional information of src0
[in]src1[]Pointer to array containing second input image (SQ15.0)
[in]src1_addr[]Pointer to structure containing dimensional information of src1
[out]dst[]Pointer to array containing output image (UQ8.0)
[in]dst_addr[]Pointer to structure containing dimensional information of dst
Assumptions:
  • I/O buffer pointers are assumed to be not aliased.

◆ VXLIB_phase_i16s_i16s_o8u_checkParams()

VXLIB_STATUS VXLIB_phase_i16s_i16s_o8u_checkParams ( const int16_t  src0[],
const VXLIB_bufParams2D_t *  src0_addr,
const int16_t  src1[],
const VXLIB_bufParams2D_t *  src1_addr,
const uint8_t  dst[],
const VXLIB_bufParams2D_t *  dst_addr 
)
Description:
Checks the parameters for programming errors for the VXLIB_phase_i16s_i16s_o8u function.
Method:
The following checks are made:
  • There shall be no NULL pointers
  • All images shall have the same x and y dimensions
  • The strides of each image shall be equal to or greater than the x dimension
Parameters
[in]src0[]Pointer to array containing first input image (SQ15.0)
[in]src0_addr[]Pointer to structure containing dimensional information of src0
[in]src1[]Pointer to array containing second input image (SQ15.0)
[in]src1_addr[]Pointer to structure containing dimensional information of src1
[out]dst[]Pointer to array containing output image (UQ8.0)
[in]dst_addr[]Pointer to structure containing dimensional information of dst

Copyright 2025, Texas Instruments Incorporated