Functions | |
VXLIB_STATUS | VXLIB_multiply_i8u_i8u_o8u (const uint8_t src0[restrict], const VXLIB_bufParams2D_t *src0_addr, const uint8_t src1[restrict], const VXLIB_bufParams2D_t *src1_addr, uint8_t dst[restrict], const VXLIB_bufParams2D_t *dst_addr, uint16_t overflow_policy, VXLIB_F32 scale) |
VXLIB_STATUS | VXLIB_multiply_i8u_i8u_o8u_checkParams (const uint8_t src0[], const VXLIB_bufParams2D_t *src0_addr, const uint8_t src1[], const VXLIB_bufParams2D_t *src1_addr, const uint8_t dst[], const VXLIB_bufParams2D_t *dst_addr, uint16_t overflow_policy, VXLIB_F32 scale) |
VXLIB_STATUS VXLIB_multiply_i8u_i8u_o8u | ( | const uint8_t | src0[restrict], |
const VXLIB_bufParams2D_t * | src0_addr, | ||
const uint8_t | src1[restrict], | ||
const VXLIB_bufParams2D_t * | src1_addr, | ||
uint8_t | dst[restrict], | ||
const VXLIB_bufParams2D_t * | dst_addr, | ||
uint16_t | overflow_policy, | ||
VXLIB_F32 | scale | ||
) |
dst(x,y) = src0(x,y) * src1(x,y) * scale
[in] | src0[] | Pointer to array containing first input image (UQ8.0) |
[in] | src0_addr[] | Pointer to structure containing dimensional information of src0 |
[in] | src1[] | Pointer to array containing second input image (UQ8.0) |
[in] | src1_addr[] | Pointer to structure containing dimensional information of src1 |
[out] | dst[] | Pointer to array containing output image (UQ8.0) |
[in] | dst_addr[] | Pointer to structure containing dimensional information of dst |
[in] | overflow_policy | Parameter indicating overflow policy |
[in] | scale | Parameter indicating scale |
VXLIB_STATUS VXLIB_multiply_i8u_i8u_o8u_checkParams | ( | const uint8_t | src0[], |
const VXLIB_bufParams2D_t * | src0_addr, | ||
const uint8_t | src1[], | ||
const VXLIB_bufParams2D_t * | src1_addr, | ||
const uint8_t | dst[], | ||
const VXLIB_bufParams2D_t * | dst_addr, | ||
uint16_t | overflow_policy, | ||
VXLIB_F32 | scale | ||
) |
[in] | src0[] | Pointer to array containing first input image (UQ8.0) |
[in] | src0_addr[] | Pointer to structure containing dimensional information of src0 |
[in] | src1[] | Pointer to array containing second input image (UQ8.0) |
[in] | src1_addr[] | Pointer to structure containing dimensional information of src1 |
[out] | dst[] | Pointer to array containing output image (UQ8.0) |
[in] | dst_addr[] | Pointer to structure containing dimensional information of dst |
[in] | overflow_policy | Parameter indicating overflow policy |
[in] | scale | Parameter indicating scale |