Functions | |
VXLIB_STATUS | VXLIB_erode_MxN_i8u_i8u_o8u (const uint8_t src[restrict], const VXLIB_bufParams2D_t *src_addr, uint8_t dst[restrict], const VXLIB_bufParams2D_t *dst_addr, const uint8_t mask[restrict], const VXLIB_bufParams2D_t *mask_addr) |
VXLIB_STATUS | VXLIB_erode_MxN_i8u_i8u_o8u_checkParams (const uint8_t src[restrict], const VXLIB_bufParams2D_t *src_addr, const uint8_t dst[restrict], const VXLIB_bufParams2D_t *dst_addr, const uint8_t mask[restrict], const VXLIB_bufParams2D_t *mask_addr) |
VXLIB_STATUS VXLIB_erode_MxN_i8u_i8u_o8u | ( | const uint8_t | src[restrict], |
const VXLIB_bufParams2D_t * | src_addr, | ||
uint8_t | dst[restrict], | ||
const VXLIB_bufParams2D_t * | dst_addr, | ||
const uint8_t | mask[restrict], | ||
const VXLIB_bufParams2D_t * | mask_addr | ||
) |
[in] | src[] | Pointer to array containing input image (UQ8.0) |
[in] | src_addr[] | Pointer to structure containing dimensional information of src |
[out] | dst[] | Pointer to array containing output image (UQ8.0) |
[in] | dst_addr[] | Pointer to structure containing dimensional information of dst |
[in] | mask[] | Pointer to array containing mask image (UQ8.0) |
[in] | mask_addr[] | Pointer to structure containing dimensional information of mask |
VXLIB_STATUS VXLIB_erode_MxN_i8u_i8u_o8u_checkParams | ( | const uint8_t | src[restrict], |
const VXLIB_bufParams2D_t * | src_addr, | ||
const uint8_t | dst[restrict], | ||
const VXLIB_bufParams2D_t * | dst_addr, | ||
const uint8_t | mask[restrict], | ||
const VXLIB_bufParams2D_t * | mask_addr | ||
) |
[in] | src[] | Pointer to array containing input image (UQ8.0) |
[in] | src_addr[] | Pointer to structure containing dimensional information of src |
[out] | dst[] | Pointer to array containing output image (UQ8.0) |
[in] | dst_addr[] | Pointer to structure containing dimensional information of dst |
[in] | mask[] | Pointer to array containing mask image (UQ8.0) |
[in] | mask_addr[] | Pointer to structure containing dimensional information of mask |