Functions | |
VXLIB_STATUS | VXLIB_colorConvert_YUVXtoNV12_i8u_o8u (const uint8_t src[restrict], const VXLIB_bufParams2D_t *src_addr, uint8_t dst0[restrict], const VXLIB_bufParams2D_t *dst0_addr, uint8_t dst1[restrict], const VXLIB_bufParams2D_t *dst1_addr, uint8_t x_value) |
VXLIB_STATUS | VXLIB_colorConvert_YUVXtoNV12_i8u_o8u_checkParams (const uint8_t src[], const VXLIB_bufParams2D_t *src_addr, const uint8_t dst0[], const VXLIB_bufParams2D_t *dst0_addr, const uint8_t dst1[], const VXLIB_bufParams2D_t *dst1_addr, uint8_t x_value) |
VXLIB_STATUS VXLIB_colorConvert_YUVXtoNV12_i8u_o8u | ( | const uint8_t | src[restrict], |
const VXLIB_bufParams2D_t * | src_addr, | ||
uint8_t | dst0[restrict], | ||
const VXLIB_bufParams2D_t * | dst0_addr, | ||
uint8_t | dst1[restrict], | ||
const VXLIB_bufParams2D_t * | dst1_addr, | ||
uint8_t | x_value | ||
) |
[in] | src[] | Pointer to array containing input YUVX image (UQ8.0) |
[in] | src_addr[] | Pointer to structure containing dimensional information of src |
[out] | dst0[] | Pointer to array containing output luma plane (UQ8.0) |
[in] | dst0_addr[] | Pointer to structure containing dimensional information of dst0 |
[out] | dst1[] | Pointer to array containing output interleaved UV plane (UQ8.0) |
[in] | dst1_addr[] | Pointer to structure containing dimensional information of dst1 |
[in] | x_value | Parameter indicating whether to convert from YUYV (x_value = 0) or UYVY (x_value = 1) |
VXLIB_STATUS VXLIB_colorConvert_YUVXtoNV12_i8u_o8u_checkParams | ( | const uint8_t | src[], |
const VXLIB_bufParams2D_t * | src_addr, | ||
const uint8_t | dst0[], | ||
const VXLIB_bufParams2D_t * | dst0_addr, | ||
const uint8_t | dst1[], | ||
const VXLIB_bufParams2D_t * | dst1_addr, | ||
uint8_t | x_value | ||
) |
[in] | src[] | Pointer to array containing input YUVX image (UQ8.0) |
[in] | src_addr[] | Pointer to structure containing dimensional information of src |
[out] | dst0[] | Pointer to array containing output luma plane (UQ8.0) |
[in] | dst0_addr[] | Pointer to structure containing dimensional information of dst0 |
[out] | dst1[] | Pointer to array containing output interleaved UV plane (UQ8.0) |
[in] | dst1_addr[] | Pointer to structure containing dimensional information of dst1 |
[in] | x_value | Parameter indicating whether to convert from YUYV (x_value = 0) or UYVY (x_value = 1) |