![]() |
![]() |
Functions | |
| VXLIB_STATUS | VXLIB_colorConvert_IYUVtoNV12_i8u_o8u (const uint8_t src0[restrict], const VXLIB_bufParams2D_t *src0_addr, const uint8_t src1[restrict], const VXLIB_bufParams2D_t *src1_addr, const uint8_t src2[restrict], const VXLIB_bufParams2D_t *src2_addr, uint8_t dst0[restrict], const VXLIB_bufParams2D_t *dst0_addr, uint8_t dst1[restrict], const VXLIB_bufParams2D_t *dst1_addr) |
| VXLIB_STATUS | VXLIB_colorConvert_IYUVtoNV12_i8u_o8u_checkParams (const uint8_t src0[], const VXLIB_bufParams2D_t *src0_addr, const uint8_t src1[], const VXLIB_bufParams2D_t *src1_addr, const uint8_t src2[], const VXLIB_bufParams2D_t *src2_addr, const uint8_t dst0[], const VXLIB_bufParams2D_t *dst0_addr, const uint8_t dst1[], const VXLIB_bufParams2D_t *dst1_addr) |
| VXLIB_STATUS VXLIB_colorConvert_IYUVtoNV12_i8u_o8u | ( | const uint8_t | src0[restrict], |
| const VXLIB_bufParams2D_t * | src0_addr, | ||
| const uint8_t | src1[restrict], | ||
| const VXLIB_bufParams2D_t * | src1_addr, | ||
| const uint8_t | src2[restrict], | ||
| const VXLIB_bufParams2D_t * | src2_addr, | ||
| uint8_t | dst0[restrict], | ||
| const VXLIB_bufParams2D_t * | dst0_addr, | ||
| uint8_t | dst1[restrict], | ||
| const VXLIB_bufParams2D_t * | dst1_addr | ||
| ) |
| [in] | src0[] | Pointer to array containing input luma plane (UQ8.0) |
| [in] | src0_addr[] | Pointer to structure containing dimensional information of src0 |
| [in] | src1[] | Pointer to array containing input U plane (UQ8.0) |
| [in] | src1_addr[] | Pointer to structure containing dimensional information of src1 |
| [in] | src2[] | Pointer to array containing input V plane (UQ8.0) |
| [in] | src2_addr[] | Pointer to structure containing dimensional information of src2 |
| [out] | dst0[] | Pointer to array containing output luma plane (UQ8.0) |
| [in] | dst0_addr[] | Pointer to structure containing dimensional information of dst0 |
| [out] | dst1[] | Pointer to array containing output interleaved UV plane (UQ8.0) |
| [in] | dst1_addr[] | Pointer to structure containing dimensional information of dst1 |
| VXLIB_STATUS VXLIB_colorConvert_IYUVtoNV12_i8u_o8u_checkParams | ( | const uint8_t | src0[], |
| const VXLIB_bufParams2D_t * | src0_addr, | ||
| const uint8_t | src1[], | ||
| const VXLIB_bufParams2D_t * | src1_addr, | ||
| const uint8_t | src2[], | ||
| const VXLIB_bufParams2D_t * | src2_addr, | ||
| const uint8_t | dst0[], | ||
| const VXLIB_bufParams2D_t * | dst0_addr, | ||
| const uint8_t | dst1[], | ||
| const VXLIB_bufParams2D_t * | dst1_addr | ||
| ) |
| [in] | src0[] | Pointer to array containing input luma plane (UQ8.0) |
| [in] | src0_addr[] | Pointer to structure containing dimensional information of src0 |
| [in] | src1[] | Pointer to array containing input U plane (UQ8.0) |
| [in] | src1_addr[] | Pointer to structure containing dimensional information of src1 |
| [in] | src2[] | Pointer to array containing input V plane (UQ8.0) |
| [in] | src2_addr[] | Pointer to structure containing dimensional information of src2 |
| [out] | dst0[] | Pointer to array containing output luma plane (UQ8.0) |
| [in] | dst0_addr[] | Pointer to structure containing dimensional information of dst0 |
| [out] | dst1[] | Pointer to array containing output interleaved UV plane (UQ8.0) |
| [in] | dst1_addr[] | Pointer to structure containing dimensional information of dst1 |