![]() |
![]() |
Functions | |
| VXLIB_STATUS | VXLIB_channelCombine_2to1_i8u_o8u (const uint8_t src0[restrict], const VXLIB_bufParams2D_t *src0_addr, const uint8_t src1[restrict], const VXLIB_bufParams2D_t *src1_addr, uint8_t dst[restrict], const VXLIB_bufParams2D_t *dst_addr) |
| VXLIB_STATUS | VXLIB_channelCombine_2to1_i8u_o8u_checkParams (const uint8_t src0[], const VXLIB_bufParams2D_t *src0_addr, const uint8_t src1[], const VXLIB_bufParams2D_t *src1_addr, const uint8_t dst[], const VXLIB_bufParams2D_t *dst_addr) |
| VXLIB_STATUS VXLIB_channelCombine_2to1_i8u_o8u | ( | const uint8_t | src0[restrict], |
| const VXLIB_bufParams2D_t * | src0_addr, | ||
| const uint8_t | src1[restrict], | ||
| const VXLIB_bufParams2D_t * | src1_addr, | ||
| uint8_t | dst[restrict], | ||
| const VXLIB_bufParams2D_t * | dst_addr | ||
| ) |
dst(x + 0) = src0(x) dst(x + 1) = src1(x)
| [in] | src0[] | Pointer to array containing first input image (UQ8.0) |
| [in] | src0_addr[] | Pointer to structure containing dimensional information of src0 |
| [in] | src1[] | Pointer to array containing second input image (UQ8.0) |
| [in] | src1_addr[] | Pointer to structure containing dimensional information of src1 |
| [out] | dst[] | Pointer to array containing output image (UQ8.0) |
| [in] | dst_addr[] | Pointer to structure containing dimensional information of dst |
| VXLIB_STATUS VXLIB_channelCombine_2to1_i8u_o8u_checkParams | ( | const uint8_t | src0[], |
| const VXLIB_bufParams2D_t * | src0_addr, | ||
| const uint8_t | src1[], | ||
| const VXLIB_bufParams2D_t * | src1_addr, | ||
| const uint8_t | dst[], | ||
| const VXLIB_bufParams2D_t * | dst_addr | ||
| ) |
| [in] | src0[] | Pointer to array containing first input image (UQ8.0) |
| [in] | src0_addr[] | Pointer to structure containing dimensional information of src0 |
| [in] | src1[] | Pointer to array containing second input image (UQ8.0) |
| [in] | src1_addr[] | Pointer to structure containing dimensional information of src1 |
| [out] | dst[] | Pointer to array containing output image (UQ8.0) |
| [in] | dst_addr[] | Pointer to structure containing dimensional information of dst |