Vision Apps User Guide
Thermal Load Test (CPU)

Introduction

This application can be used to load C7x, C6x, R5F ranging from 1-99% for a specifed time in seconds. The demo takes three input paramters. core, load in percentage, timer in seconds.

Core Value
C7x 2
MCU2 4
C6x 5
MCU3 6
MCU4 7

Supported plaforms

Platform Linux x86_64 Linux+RTOS mode QNX+RTOS mode SoC
Support NO YES YES J721e / J721S2 / J784S4 / J742S2 / J722S

Steps to run the application on J7 EVM (Linux + RTOS mode)

  1. Build the application and related libraries as mentioned in Build Instructions for Linux+RTOS mode
  2. Run the app as shown below: The below example loads C7x(Core - 2) at 80% for 5 seconds.
    cd /opt/vision_apps
    ./vx_app_load_test.out 2 80 5
  3. Output will be sent to the terminal standard output.

Sample Output

Shown below is a example input and its corresponding output

./vx_app_load_test.out 2 80 5
APP: Init ... !!!
MEM: Init ... !!!
MEM: Initialized DMA HEAP (fd=4) !!!
MEM: Init ... Done !!!
IPC: Init ... !!!
IPC: Init ... Done !!!
REMOTE_SERVICE: Init ... !!!
REMOTE_SERVICE: Init ... Done !!!
APP: Init ... Done !!!
core is 2 The load is 80 percent time is 5 seconds
118913.375297 s: REMOTE_SERVICE_TEST: Started load test for CPU c7x_1 load is 80 !!!
CPU: c7x_1: TOTAL LOAD = 79.34 % ( HWI = 0. 3 %, SWI = 0. 4 % )
CPU: c7x_1: TOTAL LOAD = 79.36 % ( HWI = 0. 3 %, SWI = 0. 4 % )
CPU: c7x_1: TOTAL LOAD = 79.36 % ( HWI = 0. 3 %, SWI = 0. 4 % )
118919.378189 s: REMOTE_SERVICE_TEST: Stopped load test for CPU c7x_1 !!!
APP: Deinit ... !!!
REMOTE_SERVICE: Deinit ... !!!
REMOTE_SERVICE: Deinit ... Done !!!
IPC: Deinit ... !!!
IPC: DeInit ... Done !!!
MEM: Deinit ... !!!
MEM: Alloc's: 0 alloc's of 0 bytes
MEM: Free's : 0 free's of 0 bytes
MEM: Open's : 0 allocs of 0 bytes
MEM: Deinit ... Done !!!
APP: Deinit ... Done !!!
APP IPC TIOVX: Done !!!