![]() |
PDK API Guide for J721E
|
Files | |
file | sciserver_secproxyDescription.h |
Include file for Secure Proxy Data descriptions and initialization routine. | |
Data Structures | |
struct | Sciserver_SecureProxy |
Describes a Secure Proxy instance. More... | |
struct | Sciserver_SecureProxyRxThreadConfig |
Describes the Secure proxy Reader (Rx) thread configuration. More... | |
struct | Sciserver_SecureProxyTxThreadConfig |
Describes the Secure proxy Writer (tx) thread configuration. More... | |
Variables | |
const uint8_t | Sciserver_SecureProxyInstancesNum |
const struct Sciserver_SecureProxy | gSciserverSecureProxyInstances [SOC_MAX_SEC_PROXY_INSTANCES] |
const uint16_t | gSciserverSecureProxyRxConfigNum |
const struct Sciserver_SecureProxyRxThreadConfig | gSciserverSecureProxyRxConfigurations [SOC_MAX_SPT_RX_CONFIG_INSTANCES] |
const uint16_t | Sciserver_SecureProxyTxConfigNum |
const struct Sciserver_SecureProxyTxThreadConfig | Sciserver_SecureProxyTxConfigurations [SOC_MAX_SPT_TX_CONFIG_INSTANCES] |
const uint8_t Sciserver_SecureProxyInstancesNum |
Num Secure Proxy instances
const struct Sciserver_SecureProxy gSciserverSecureProxyInstances[SOC_MAX_SEC_PROXY_INSTANCES] |
Secure Proxy instances
const uint16_t gSciserverSecureProxyRxConfigNum |
Num Rx threads to configure
const struct Sciserver_SecureProxyRxThreadConfig gSciserverSecureProxyRxConfigurations[SOC_MAX_SPT_RX_CONFIG_INSTANCES] |
SoC configurations of Rx threads
const uint16_t Sciserver_SecureProxyTxConfigNum |
Num Tx threads to configure
const struct Sciserver_SecureProxyTxThreadConfig Sciserver_SecureProxyTxConfigurations[SOC_MAX_SPT_TX_CONFIG_INSTANCES] |
SoC configurations of Tx threads