![]() |
MCUSW
|
Structure for module clock setting.
Data Fields | |
| Mcu_ClkModuleIdType | Mcu_ClockModuleId |
| Mcu_ClkSourceIdType | Mcu_ClockSourceId |
| Mcu_ModuleName | ModuleName |
| Mcu_DomainType | Domain |
| boolean | Mcu_InitCfg |
| uint64 | Mcu_ClockFrequency |
| Mcu_ClkModuleIdType Mcu_ClockConfigType::Mcu_ClockModuleId |
ModuleId for which clock setting to be applied
| Mcu_ClkSourceIdType Mcu_ClockConfigType::Mcu_ClockSourceId |
Clock source Id for the module
| Mcu_ModuleName Mcu_ClockConfigType::ModuleName |
Module Name
| Mcu_DomainType Mcu_ClockConfigType::Domain |
Operating Domain
| boolean Mcu_ClockConfigType::Mcu_InitCfg |
Apply this configuration at Mcu_init time
| uint64 Mcu_ClockConfigType::Mcu_ClockFrequency |
Clock Frequency for the module