![]() |
MCUSW
|
Can Controller Pre Compile Configuration definition.
Data Fields | |
| uint8 | ControllerId |
| boolean | CntrActive |
| uint32 | CntrAddr |
| Can_TxRxProcessingType | RxProcessingType |
| Can_TxRxProcessingType | TxProcessingType |
| boolean | BusOffProcessingInterrupt |
| Can_ControllerInstance | CanControllerInst |
| boolean | CanFDModeEnabled |
| uint8 Can_ControllerType_PC::ControllerId |
Id as provided by GUI
| boolean Can_ControllerType_PC::CntrActive |
Contoller is used=1 or not_used=0
| uint32 Can_ControllerType_PC::CntrAddr |
Pointer to CanReg structure
| Can_TxRxProcessingType Can_ControllerType_PC::RxProcessingType |
Type can be Interrupt, Polling or Mixed
| Can_TxRxProcessingType Can_ControllerType_PC::TxProcessingType |
Type can be Interrupt, Polling or Mixed
| boolean Can_ControllerType_PC::BusOffProcessingInterrupt |
TRUE = Interrupt FALSE = Polling
| Can_ControllerInstance Can_ControllerType_PC::CanControllerInst |
Can Controller Instance
| boolean Can_ControllerType_PC::CanFDModeEnabled |
Controller is in CAN FD Mode or not