![]() |
MCUSW
|
Structure defining the CAN baud rate configuration.
Data Fields | |
| uint16 | Baud |
| uint8 | PropSeg |
| uint8 | Pseg1 |
| uint8 | Pseg2 |
| uint8 | Sjw |
| uint16 | TimingValues |
| uint16 | BrpValue |
| Can_FdBaudConfigType | BaudFdRateConfig |
| uint16 Can_BaudConfigType::Baud |
In Kbps
| uint8 Can_BaudConfigType::PropSeg |
Prop Segment value
| uint8 Can_BaudConfigType::Pseg1 |
Phase Segment 1
| uint8 Can_BaudConfigType::Pseg2 |
Phase Segment 2
| uint8 Can_BaudConfigType::Sjw |
Sync jump width
| uint16 Can_BaudConfigType::TimingValues |
Sum of all timing parameters
| uint16 Can_BaudConfigType::BrpValue |
Controller BRP value for Baud
| Can_FdBaudConfigType Can_BaudConfigType::BaudFdRateConfig |
List of available Data phase Baud rates for CAN FD