![]() |
MCUSW
|
ADC config structure.
Data Fields | |
| uint8 | maxGroup |
| uint8 | maxHwUnit |
| Adc_GroupConfigType | groupCfg [ADC_MAX_GROUP] |
| Adc_HwUnitConfigType | hwUnitCfg [ADC_MAX_HW_UNIT] |
| uint8 Adc_ConfigType::maxGroup |
Maximum number of group Should not be more than ADC_MAX_GROUP
| uint8 Adc_ConfigType::maxHwUnit |
Maximum number of HW unit Should not be more than ADC_MAX_HW_UNIT
| Adc_GroupConfigType Adc_ConfigType::groupCfg[ADC_MAX_GROUP] |
Group configurations
| Adc_HwUnitConfigType Adc_ConfigType::hwUnitCfg[ADC_MAX_HW_UNIT] |
HW Unit configurations