This files defines CAN MCAL configuration structures
|
| enum | Can_MailBoxDirectionType { CAN_MAILBOX_DIRECTION_RX = 0x0U,
CAN_MAILBOX_DIRECTION_TX = 0x1U
} |
| | Can Mailbox direction enum. More...
|
| |
| enum | Can_HandleType { CAN_FULL = 0x0U,
CAN_BASIC = 0x1U
} |
| | Can Handle Type enum. More...
|
| |
| enum | Can_TxRxProcessingType { CAN_TX_RX_PROCESSING_INTERRUPT = 0x0U,
CAN_TX_RX_PROCESSING_MIXED = 0x1U,
CAN_TX_RX_PROCESSING_POLLING = 0x2U
} |
| | Can Tx/Rx processing enum. More...
|
| |
| enum | Can_IrqStatusType {
CAN_IRQ_NO_INTR_EVENT = 0U,
CAN_IRQ_INTR_STUFF_EVENT = 1U,
CAN_IRQ_INTR_FORM_EVENT = 2U,
CAN_IRQ_INTR_ACK_EVENT = 3U,
CAN_IRQ_INTR_BIT1_EVENT = 4U,
CAN_IRQ_INTR_BIT0_EVENT = 5U,
CAN_IRQ_INTR_CRC_EVENT = 6U,
CAN_IRQ_INTR_TOO_EVENT = 7U,
CAN_IRQ_STATUS_READ_FAIL = 8U
} |
| | CAN IRQ status enum. More...
|
| |
◆ CAN_VARIANT_PRE_COMPILE
| #define CAN_VARIANT_PRE_COMPILE (STD_ON) |
CAN Build Variant. Build variants.(i.e Pre Compile,Post Build)
◆ CAN_ISR_VOID
| #define CAN_ISR_VOID (0x00U) |
◆ CAN_ISR_CAT1
| #define CAN_ISR_CAT1 (0x01U) |
◆ CAN_ISR_CAT2
| #define CAN_ISR_CAT2 (0x02U) |
◆ CAN_VERSION_INFO_API
| #define CAN_VERSION_INFO_API (STD_ON) |
◆ CAN_DEV_ERROR_DETECT
| #define CAN_DEV_ERROR_DETECT (STD_ON) |
Enable/Disable DEV error detection
◆ CAN_SAFETY_DIAGNOSTIC
| #define CAN_SAFETY_DIAGNOSTIC (STD_ON) |
Enable/Disable Can Safety Diagnostic
◆ CAN_LOOPBACK_ENABLE
| #define CAN_LOOPBACK_ENABLE (STD_ON) |
◆ CAN_REGISTER_READBACK_API
| #define CAN_REGISTER_READBACK_API (STD_ON) |
Enable/Disable Can_ConfigRegReadBack()
◆ CAN_SET_BAUDRATE_API
| #define CAN_SET_BAUDRATE_API (STD_ON) |
◆ CAN_WAKEUP_FUNCTIONALITY_API
| #define CAN_WAKEUP_FUNCTIONALITY_API (STD_OFF) |
Enable/Disable Can_CheckWakeup()
◆ CAN_MULTIPLEXED_TRANSMISSION_ENABLE
| #define CAN_MULTIPLEXED_TRANSMISSION_ENABLE (STD_ON) |
Enable/Disable Multiplexed Transmission
◆ CAN_INIT_CONFIG_PC
Pre Compile config macro name.
◆ CAN_TX_POLLING
| #define CAN_TX_POLLING (STD_OFF) |
Enable/Disable Can_MainFunction_Write
◆ CAN_RX_POLLING
| #define CAN_RX_POLLING (STD_OFF) |
Enable/Disable Can_MainFunction_Read
◆ CAN_BUSOFF_POLLING
| #define CAN_BUSOFF_POLLING (STD_OFF) |
Enable/Disable Can_MainFunction_BusOff
◆ CAN_WAKEUP_POLLING
| #define CAN_WAKEUP_POLLING (STD_OFF) |
Enable/Disable Can_MainFunction_Wakeup
◆ CAN_NUM_CONTROLLER
| #define CAN_NUM_CONTROLLER (3U) |
Number of controllers defined
◆ CAN_NUM_MAILBOXES
| #define CAN_NUM_MAILBOXES (9U) |
Number of mailboxes defined
◆ CAN_MAX_CONTROLLER
| #define CAN_MAX_CONTROLLER (16U) |
Max number of controller instances per SOC
◆ CAN_MAX_MAILBOXES
| #define CAN_MAX_MAILBOXES (64U) |
Max number of mailboxes per controller
◆ CAN_ISR_TYPE
◆ CLK_CAN_FD_FREQ
| #define CLK_CAN_FD_FREQ (80U) |
Clock source frequency CAN FD
◆ CanConf_CanController_CanController_0
| #define CanConf_CanController_CanController_0 (0U) |
◆ CanConf_CanController_CanController_1
| #define CanConf_CanController_CanController_1 (1U) |
◆ CanConf_CanController_CanController_2
| #define CanConf_CanController_CanController_2 (2U) |
◆ CanControllerState_Type
Can Controller State enum type.
◆ Can_InterruptMask_Type
◆ Can_MailBoxDirectionType
Can Mailbox direction enum.
| Enumerator |
|---|
| CAN_MAILBOX_DIRECTION_RX | Mailbox is for receive
|
| CAN_MAILBOX_DIRECTION_TX | Mailbox is for transmit
|
◆ Can_HandleType
Can Handle Type enum.
| Enumerator |
|---|
| CAN_FULL | For only one L-PDU (identifier) is handled by the hardware object
|
| CAN_BASIC | For several L-PDUs are handled by the hardware object
|
◆ Can_TxRxProcessingType
Can Tx/Rx processing enum.
| Enumerator |
|---|
| CAN_TX_RX_PROCESSING_INTERRUPT | Interrupt Mode of operation
|
| CAN_TX_RX_PROCESSING_MIXED | Mixed Mode of operation
|
| CAN_TX_RX_PROCESSING_POLLING | Polling Mode of operation
|
◆ Can_IrqStatusType
CAN IRQ status enum.
| Enumerator |
|---|
| CAN_IRQ_NO_INTR_EVENT | No Interrupt Event occured
|
| CAN_IRQ_INTR_STUFF_EVENT | Stuff Error Event occured
|
| CAN_IRQ_INTR_FORM_EVENT | Form Error Event occured
|
| CAN_IRQ_INTR_ACK_EVENT | Acknowldgement Error Event occured
|
| CAN_IRQ_INTR_BIT1_EVENT | Bit-1 Error Event occured
|
| CAN_IRQ_INTR_BIT0_EVENT | Bit-0 Error Event occured
|
| CAN_IRQ_INTR_CRC_EVENT | Cyclic Redundancy Error Event occured
|
| CAN_IRQ_INTR_TOO_EVENT | Time Out Error Event occured
|
| CAN_IRQ_STATUS_READ_FAIL | Interrupt status reading fail
|