![]() |
ETHFW API Guide
|
Flow information for primary and extended flows.
Data Fields | |
| uint32_t | rxFlowIdxOffset |
| uint32_t | numCustomPolicers |
| CpswAle_SetPolicerEntryInPartitionInArgs * | customPolicersInArgs [ETHFW_POLICER_PERFLOW] |
| uint32_t EthFwQos_RxFlowInfo::rxFlowIdxOffset |
Allocated flow index offset.
| uint32_t EthFwQos_RxFlowInfo::numCustomPolicers |
Number of custom policers for this flow
| CpswAle_SetPolicerEntryInPartitionInArgs* EthFwQos_RxFlowInfo::customPolicersInArgs[ETHFW_POLICER_PERFLOW] |
Address of custom policers (which application wants to generate) input arguments 1 rx flow can have multiple custom policers for it