![]() |
ETHFW API Guide
|
Multicast configuration parameters.
Data Fields | |
| const EthFwMcast_McastCfg * | mcastCfg |
| uint32_t | numMcast |
| EthFwMcast_FilterAddMacSharedCb | filterAddMacSharedCb |
| EthFwMcast_FilterDelMacSharedCb | filterDelMacSharedCb |
| const EthFwMcast_McastCfg* EthFwMcast_SharedMcastCfg::mcastCfg |
Shared multicast address table
| uint32_t EthFwMcast_SharedMcastCfg::numMcast |
Number of multicast address actually populated in the shared table. Must be < ETHFW_SHARED_MCAST_LIST_LEN
| EthFwMcast_FilterAddMacSharedCb EthFwMcast_SharedMcastCfg::filterAddMacSharedCb |
Application callback function to handle addition of a shared multicast address.
| EthFwMcast_FilterDelMacSharedCb EthFwMcast_SharedMcastCfg::filterDelMacSharedCb |
Application callback function to handle deletion of a shared multicast address.