![]() |
![]() |
Collaboration diagram for DSP_q15tofl:
|
| void | DSP_q15tofl (const short *restrict q15, float *restrict flt, int nx) |
| void DSP_q15tofl | ( | const short *restrict | q15, | |
| float *restrict | flt, | |||
| int | nx | |||
| ) |
Converts the values stored in vector x[ ] in Q.15 format to IEEE floating point numbers in output vector r[ ]
| q15 | = Pointer to Q.15 input vector of size nx | |
| flt | = Pointer to floating-point output data vector of size nx containing the floating-point equivalent of vector x | |
| nx | = Length of input and output data vectors |