![]() |
![]() |
Collaboration diagram for DSP_ifft32x32:
|
| void | DSP_ifft32x32 (const int *restrict ptr_w, int npoints, int *restrict ptr_x, int *restrict ptr_y) |
| void DSP_ifft32x32 | ( | const int *restrict | ptr_w, | |
| int | npoints, | |||
| int *restrict | ptr_x, | |||
| int *restrict | ptr_y | |||
| ) |
This routine computes an extended precision complex inverse mixed radix FFT with rounding and digit reversal. Input data x[ ], output data y[ ], and coefficients w[ ] are 32-bit. The output is returned in the separate array y[ ] in normal order. Each complex value is stored with interleaved real and imaginary parts.
| ptr_w | = input twiddle factors | |
| npoints | = number of points | |
| ptr_x | = transformed data reversed | |
| ptr_y | = linear transformed data |