![]() |
![]() |
#include "assert.h"
#include "C6xSimulator.h"
#include "C6xSimulator_type_modifiers.h"
Include dependency graph for c66/DSP_ifft32x32.h:

Go to the source code of this file.
Defines | |
| #define | DSP_IFFT32X32_H_ 1 |
Functions | |
| void | DSP_ifft32x32 (const int *restrict ptr_w, int npoints, int *restrict ptr_x, int *restrict ptr_y) |
| #define DSP_IFFT32X32_H_ 1 |
Definition at line 41 of file c66/DSP_ifft32x32.h.