![]() |
![]() |
#include "assert.h"
#include "C6xSimulator.h"
#include "C6xSimulator_type_modifiers.h"
Include dependency graph for c66/DSP_fltoq15.h:

Go to the source code of this file.
Defines | |
| #define | DSP_FLTOQ15_H_ 1 |
Functions | |
| void | DSP_fltoq15 (const float *restrict flt, short *restrict q15, int nx) |
| #define DSP_FLTOQ15_H_ 1 |
Definition at line 41 of file c66/DSP_fltoq15.h.