![]() |
![]() |
#include "assert.h"
#include "C6xSimulator.h"
#include "C6xSimulator_type_modifiers.h"
Include dependency graph for c66/DSP_firlms2.h:

Go to the source code of this file.
Defines | |
| #define | DSP_FIRLMS2_H_ 1 |
Functions | |
| int | DSP_firlms2 (short *restrict h, short *restrict x, short b, int nh) |
| #define DSP_FIRLMS2_H_ 1 |
Definition at line 41 of file c66/DSP_firlms2.h.