![]() |
![]() |
#include "assert.h"
#include "C6xSimulator.h"
#include "C6xSimulator_type_modifiers.h"
Include dependency graph for c66/DSP_fir_r8_hM16_rM8A8X8.h:

Go to the source code of this file.
Defines | |
| #define | DSP_FIR_R8_HM16_RM8A8X8_H_ 1 |
Functions | |
| void | DSP_fir_r8_hM16_rM8A8X8 (const short *restrict x, const short *restrict h, short *restrict r, int nh, int nr) |
| #define DSP_FIR_R8_HM16_RM8A8X8_H_ 1 |
Definition at line 41 of file c66/DSP_fir_r8_hM16_rM8A8X8.h.