![]() |
![]() |
#include "assert.h"
#include "C6xSimulator.h"
#include "C6xSimulator_type_modifiers.h"
Include dependency graph for c66/DSP_fft16x32.h:

Go to the source code of this file.
Defines | |
| #define | DSP_FFT16X32_H_ 1 |
Functions | |
| void | DSP_fft16x32 (const short *restrict ptr_w, int npoints, int *restrict ptr_x, int *restrict ptr_y) |
| #define DSP_FFT16X32_H_ 1 |
Definition at line 42 of file c66/DSP_fft16x32.h.