![]() |
![]() |
#include "assert.h"
#include "C6xSimulator.h"
#include "C6xSimulator_type_modifiers.h"
Include dependency graph for c66/DSP_fft16x16.h:

Go to the source code of this file.
Defines | |
| #define | DSP_FFT16X16_H_ 1 |
Functions | |
| void | DSP_fft16x16 (const short *restrict ptr_w, int npoints, short *restrict ptr_x, short *restrict ptr_y) |
| #define DSP_FFT16X16_H_ 1 |
Definition at line 41 of file c66/DSP_fft16x16.h.