![]() |
![]() |
#include "assert.h"
#include "C6xSimulator.h"
#include "C6xSimulator_type_modifiers.h"
Include dependency graph for c66/DSP_blk_eswap32.h:

Go to the source code of this file.
Defines | |
| #define | DSP_BLK_ESWAP32_H_ 1 |
Functions | |
| void | DSP_blk_eswap32 (void *restrict src, void *restrict dst, int n_words) |
| #define DSP_BLK_ESWAP32_H_ 1 |
Definition at line 41 of file c66/DSP_blk_eswap32.h.