![]() |
![]() |
#include "assert.h"
#include "C6xSimulator.h"
#include "C6xSimulator_type_modifiers.h"
Include dependency graph for c66/DSP_add16.h:

Go to the source code of this file.
Defines | |
| #define | DSP_ADD16_H_ 1 |
Functions | |
| void | DSP_add16 (short *restrict x, short *restrict y, short *restrict r, int nx) |
| #define DSP_ADD16_H_ 1 |
Definition at line 40 of file c66/DSP_add16.h.