8. Data Sheet

Datasheet section contains performance information about various modules within Processor SDK RTOS J721E.

Important

  • Some datasheet information is not available here and users must request access to the ADDON package for Processor SDK RTOS J721E in order to get this information.

  • Users can request access to the ADDON package and download the package from here [LINK]

  • Once the ADDON package is installed, the datasheet can be found here ${PSDK_RTOS_ADDON_PATH}/psdk_rtos/docs/datasheet/index.html

Note

All performance measurements provided in this document are PRELIMINARY and have not necessarily been fully optimized yet.

8.1. Common parameters used for performance benchmarking

Any additional parameters or overrides to common parameters, will be specified in respective sections.

Parameter

Value

SoC

J721e

Board

J721e EVM with infotainment card, Fusion1 card and/or GESI card

A72

2 GHZ (L1P, L1D, L2 cache ON)

R5F

1 GHZ (L1P, L1D cache ON)

C6x

1.25 GHZ (32K L1P, 32K L1D, 64K L2 cache)

C7x

1 GHZ (32K L1P, 32K L1D, 64K L2 cache)

MSMC cache

0 bytes

DDR

4266 MT/s

VPAC

650 MHZ

DMPAC

520 MHZ

Others

Cache Enabled, Release Build, Code/Data sections in DDR

8.2. Vision Apps (ADAS, Vision, DL demos)

For performance details, see vision apps datasheet here [LINK]. See specific demo page to see peformance numbers for that demo.

8.3. Platform Development Kit (PDK)

For performance details, see PDK datasheet here [LINK]

8.4. Ethernet Firmware (EthFW)

EthFW datasheet is available here [LINK]

8.5. TI Deep learning Product (TIDL)

TIDL datasheet only available through ADDON package (refer to instructions at top of this page).

8.6. TI OpenVX (TIOVX)

For performance details, see TI OpenVX datasheet here [LINK]

8.7. TI Autonomous Driving Algorithms (TIADALG)

TIADALG datasheet only available through ADDON package (refer to instructions at top of this page).

8.8. AUTOSAR Benchmark

AUTOSAR Benchmark only available through ADDON package (refer to instructions at top of this page).