MATHLIB User Guide
MATHLIB kernels

Introduction

Kernels available within MATHLIB.

Sub Modules

 MATHLIB_acos
 Kernel for computing elementwise arc-cosine of an input vector. Supports float datatype.
 
 MATHLIB_acosh
 Kernel for elementwise inverse hyperbolic cosine of an input vector. Supports float datatype.
 
 MATHLIB_asin
 Kernel for computing elementwise arc-sine of an input vector. Supports float datatype.
 
 MATHLIB_asinh
 Kernel for computing elementwise hyperbolic arc-sine of an input vector. Supports float datatype.
 
 MATHLIB_atan
 Kernel for ataning the input vector elementwise. Supports float datatype.
 
 MATHLIB_atan2
 Kernel for performing arctan2 computation on the input vector elementwise. Supports float datatype.
 
 MATHLIB_atanh
 Kernel for elementwise inverse hyperbolic tangent of an input vector. Supports float datatype.
 
 MATHLIB_cos
 Kernel for computing elementwise cosine of an input vector. Supports float datatype.
 
 MATHLIB_cosh
 Kernel for computing elementwise hyperbolic cosine of an input vector. Supports float datatype.
 
 MATHLIB_div
 Kernel for computing elementwise divide of dividend and divisor vectors. Supports float datatype.
 
 MATHLIB_exp
 Kernel for elementwise exponentializing of an input vector. Supports float datatype.
 
 MATHLIB_exp10
 Kernel for elementwise raising 10 to the power of the input. Supports float datatype.
 
 MATHLIB_exp2
 Kernel for elementwise computation of 2 raised to a given power. Supports float datatype.
 
 MATHLIB_log
 Kernel for elementwise log of an input vector. Supports float datatype.
 
 MATHLIB_log10
 Kernel for elementwise log base 10 of an input vector. Supports float datatype.
 
 MATHLIB_log2
 Kernel for elementwise log base 2 of an input vector. Supports float datatype.
 
 MATHLIB_pow
 Kernel for elementwise power of a base and an exponent vector. Supports float datatype.
 
 MATHLIB_rsqrt
 Kernel for computing elementwise reciprocal square root of an input vector. Supports float datatype.
 
 MATHLIB_sin
 Kernel for computing elementwise sine of an input vector. Supports float datatype.
 
 MATHLIB_sinh
 Kernel for computing elementwise hyperbolic sine of an input vector. Supports float datatype.
 
 MATHLIB_sqrt
 Kernel for computing elementwise square root of an input vector. Supports float datatype.
 
 MATHLIB_tan
 Kernel for computing elementwise tangent of an input vector. Supports float datatype.
 
 MATHLIB_tanh
 Kernel for computing elementwise hyperbolic tangent of an input vector. Supports float datatype.