J7200 Board Configuration Resource Assignment Type Descriptions¶
Introduction¶
This chapter provides information of Board Configuration resource assignment type IDs that are permitted in the J7200 SoC. The resource type IDs represent J7200 resources ranges assignable to SoC processing entities (or PEs).
WARNING: System Firmware RM currently supports a maximum of 280 RM board configuration resource assignment ranges on the J7200 SoC. Sending more entries than the maximum will result in the RM board configuration being NACK’d
Device Name | Device ID (10-bits) | Subtype Name | Subtype ID (6-bits) | Unique Type ID (16-bits) | Resource Range Start | Resource Range Number |
---|---|---|---|---|---|---|
J7200_DEV_CMPEVENT_INTRTR0 | 0x07B | RESASG_SUBTYPE_IR_OUTPUT | 0x00 | 0x1EC0 | 0 | 16 |
J7200_DEV_MAIN2MCU_LVL_INTRTR0 | 0x080 | RESASG_SUBTYPE_IR_OUTPUT | 0x00 | 0x2000 | 0 | 64 |
J7200_DEV_MAIN2MCU_PLS_INTRTR0 | 0x082 | RESASG_SUBTYPE_IR_OUTPUT | 0x00 | 0x2080 | 0 | 48 |
J7200_DEV_GPIOMUX_INTRTR0 | 0x083 | RESASG_SUBTYPE_IR_OUTPUT | 0x00 | 0x20C0 | 0 | 64 |
J7200_DEV_TIMESYNC_INTRTR0 | 0x088 | RESASG_SUBTYPE_IR_OUTPUT | 0x00 | 0x2200 | 0 | 48 |
J7200_DEV_WKUP_GPIOMUX_INTRTR0 | 0x089 | RESASG_SUBTYPE_IR_OUTPUT | 0x00 | 0x2240 | 0 | 32 |
J7200_DEV_NAVSS0_MODSS_INTA_0 | 0x0CF | RESASG_SUBTYPE_IA_VINT | 0x0A | 0x33CA | 0 | 64 |
RESASG_SUBTYPE_GLOBAL_EVENT_SEVT | 0x0D | 0x33CD | 20480 | 1024 | ||
J7200_DEV_NAVSS0_MODSS_INTA_1 | 0x0D0 | RESASG_SUBTYPE_IA_VINT | 0x0A | 0x340A | 0 | 64 |
RESASG_SUBTYPE_GLOBAL_EVENT_SEVT | 0x0D | 0x340D | 22528 | 1024 | ||
J7200_DEV_NAVSS0_UDMASS_INTA_0 | 0x0D1 | RESASG_SUBTYPE_IA_VINT | 0x0A | 0x344A | 18 | 238 |
RESASG_SUBTYPE_GLOBAL_EVENT_SEVT | 0x0D | 0x344D | 18 | 4590 | ||
J7200_DEV_NAVSS0_PROXY_0 | 0x0D2 | RESASG_SUBTYPE_PROXY_PROXIES | 0x00 | 0x3480 | 0 | 64 |
J7200_DEV_NAVSS0_RINGACC_0 | 0x0D3 | RESASG_SUBTYPE_RA_ERROR_OES | 0x00 | 0x34C0 | 0 | 1 |
RESASG_SUBTYPE_RA_GP | 0x01 | 0x34C1 | 120 | 854 | ||
RESASG_SUBTYPE_RA_UDMAP_RX | 0x02 | 0x34C2 | 64 | 56 | ||
RESASG_SUBTYPE_RA_UDMAP_TX | 0x03 | 0x34C3 | 4 | 56 | ||
RESASG_SUBTYPE_RA_UDMAP_RX_H | 0x05 | 0x34C5 | 62 | 2 | ||
RESASG_SUBTYPE_RA_UDMAP_RX_UH | 0x06 | 0x34C6 | 60 | 2 | ||
RESASG_SUBTYPE_RA_UDMAP_TX_H | 0x07 | 0x34C7 | 2 | 2 | ||
RESASG_SUBTYPE_RA_UDMAP_TX_UH | 0x08 | 0x34C8 | 0 | 2 | ||
RESASG_SUBTYPE_RA_VIRTID | 0x0A | 0x34CA | 0 | 4096 | ||
RESASG_SUBTYPE_RA_MONITORS | 0x0B | 0x34CB | 0 | 32 | ||
J7200_DEV_NAVSS0_UDMAP_0 | 0x0D4 | RESASG_SUBTYPE_UDMAP_RX_FLOW_COMMON | 0x00 | 0x3500 | 60 | 90 |
RESASG_SUBTYPE_UDMAP_INVALID_FLOW_OES | 0x01 | 0x3501 | 0 | 1 | ||
RESASG_SUBTYPE_GLOBAL_EVENT_TRIGGER | 0x02 | 0x3502 | 49152 | 1024 | ||
RESASG_SUBTYPE_UDMAP_GLOBAL_CONFIG | 0x03 | 0x3503 | 0 | 1 | ||
RESASG_SUBTYPE_UDMAP_RX_CHAN | 0x0A | 0x350A | 4 | 56 | ||
RESASG_SUBTYPE_UDMAP_RX_HCHAN | 0x0B | 0x350B | 2 | 2 | ||
RESASG_SUBTYPE_UDMAP_RX_UHCHAN | 0x0C | 0x350C | 0 | 2 | ||
RESASG_SUBTYPE_UDMAP_TX_CHAN | 0x0D | 0x350D | 4 | 56 | ||
RESASG_SUBTYPE_UDMAP_TX_HCHAN | 0x0F | 0x350F | 2 | 2 | ||
RESASG_SUBTYPE_UDMAP_TX_UHCHAN | 0x10 | 0x3510 | 0 | 2 | ||
J7200_DEV_NAVSS0_INTR_ROUTER_0 | 0x0D5 | RESASG_SUBTYPE_IR_OUTPUT | 0x00 | 0x3540 | 10 | 182 |
196 | 28 | |||||
228 | 284 | |||||
J7200_DEV_MCU_NAVSS0_UDMASS_INTA_0 | 0x0E9 | RESASG_SUBTYPE_IA_VINT | 0x0A | 0x3A4A | 15 | 241 |
RESASG_SUBTYPE_GLOBAL_EVENT_SEVT | 0x0D | 0x3A4D | 16399 | 1521 | ||
J7200_DEV_MCU_NAVSS0_PROXY0 | 0x0EA | RESASG_SUBTYPE_PROXY_PROXIES | 0x00 | 0x3A80 | 1 | 63 |
J7200_DEV_MCU_NAVSS0_RINGACC0 | 0x0EB | RESASG_SUBTYPE_RA_ERROR_OES | 0x00 | 0x3AC0 | 0 | 1 |
RESASG_SUBTYPE_RA_GP | 0x01 | 0x3AC1 | 96 | 156 | ||
RESASG_SUBTYPE_RA_UDMAP_RX | 0x02 | 0x3AC2 | 50 | 43 | ||
RESASG_SUBTYPE_RA_UDMAP_TX | 0x03 | 0x3AC3 | 2 | 44 | ||
RESASG_SUBTYPE_RA_UDMAP_RX_H | 0x05 | 0x3AC5 | 48 | 2 | ||
RESASG_SUBTYPE_RA_UDMAP_TX_H | 0x07 | 0x3AC7 | 0 | 2 | ||
RESASG_SUBTYPE_RA_VIRTID | 0x0A | 0x3ACA | 0 | 4096 | ||
RESASG_SUBTYPE_RA_MONITORS | 0x0B | 0x3ACB | 0 | 32 | ||
J7200_DEV_MCU_NAVSS0_UDMAP_0 | 0x0EC | RESASG_SUBTYPE_UDMAP_RX_FLOW_COMMON | 0x00 | 0x3B00 | 48 | 48 |
RESASG_SUBTYPE_UDMAP_INVALID_FLOW_OES | 0x01 | 0x3B01 | 0 | 1 | ||
RESASG_SUBTYPE_GLOBAL_EVENT_TRIGGER | 0x02 | 0x3B02 | 56320 | 256 | ||
RESASG_SUBTYPE_UDMAP_GLOBAL_CONFIG | 0x03 | 0x3B03 | 0 | 1 | ||
RESASG_SUBTYPE_UDMAP_RX_CHAN | 0x0A | 0x3B0A | 2 | 43 | ||
RESASG_SUBTYPE_UDMAP_RX_HCHAN | 0x0B | 0x3B0B | 0 | 2 | ||
RESASG_SUBTYPE_UDMAP_TX_CHAN | 0x0D | 0x3B0D | 2 | 44 | ||
RESASG_SUBTYPE_UDMAP_TX_HCHAN | 0x0F | 0x3B0F | 0 | 2 | ||
J7200_DEV_MCU_NAVSS0_INTR_0 | 0x0ED | RESASG_SUBTYPE_IR_OUTPUT | 0x00 | 0x3B40 | 11 | 21 |
36 | 28 |