TIOVX User Guide
|
SoC | J721E |
Test EVM | J721E TI EVM |
HOST | ARM A72 running Linux at default frequency |
Target | DSP C66x running Free RTOS at default frequency, L1/L2 Cache Enabled (Cache-only based performance.) |
Index | Kernel | Variant | Frame Size (Pixels) | Graph Performance (msec) | Node Performance (msec) |
1 | Accumulate | 640x480 (307200) | 2.684000 | 2.591000 | |
2 | AccumulateSquare | 640x480 (307200) | 2.712000 | 2.631000 | |
3 | AccumulateWeighted | 640x480 (307200) | 1.742000 | 1.663000 | |
4 | Addition | U8+U8=U8 | 640x480 (307200) | 2.076000 | 1.993000 |
5 | Addition | U8+U8=S16 | 640x480 (307200) | 3.044000 | 2.967000 |
6 | Addition | U8+S16=S16 | 640x480 (307200) | 4.154000 | 4.071000 |
7 | Addition | S16+S16=S16 | 640x480 (307200) | 3.812000 | 3.730000 |
8 | Subtraction | U8-U8=U8 | 640x480 (307200) | 2.561000 | 2.477000 |
9 | Subtraction | U8-U8=S16 | 640x480 (307200) | 3.093000 | 3.012000 |
10 | Subtraction | S16-U8=S16 | 640x480 (307200) | 3.826000 | 3.746000 |
11 | Subtraction | S16-S16=S16 | 640x480 (307200) | 4.920000 | 4.834000 |
12 | Not Operation | U8 | 640x480 (307200) | 1.589000 | 1.478000 |
13 | And Operation | U8 | 640x480 (307200) | 2.032000 | 1.952000 |
14 | OR Operation | U8 | 640x480 (307200) | 2.009000 | 1.928000 |
15 | XOR Operation | U8 | 640x480 (307200) | 1.999000 | 1.919000 |
16 | Abs Diff | U8 | 640x480 (307200) | 2.538000 | 2.461000 |
17 | Abs Diff | S16 | 640x480 (307200) | 4.837000 | 4.757000 |
18 | Box | 3x3 | 640x480 (307200) | 1.714000 | 1.636000 |
19 | Dilate | 3x3 | 640x480 (307200) | 1.691000 | 1.610000 |
20 | Erode | 3x3 | 640x480 (307200) | 1.681000 | 1.598000 |
21 | Fast Corners | No NMS | 640x480 (307200) | 13.532000 | 13.445000 |
22 | Canny | 640x480 (307200) | 15.079000 | 14.991000 | |
23 | Channel Combine | 3 to 1 (RGB) | 640x480 (307200) | 4.631000 | 4.549000 |
24 | Channel Combine | 4 to 1 (RGBX) | 640x480 (307200) | 5.966000 | 5.880000 |
25 | Channel Combine | YUYV | 640x480 (307200) | 2.908000 | 2.825000 |
26 | Channel Combine | 2 to 1 (NV12) | 640x480 (307200) | 2.386000 | 2.302000 |
27 | Channel Extract | 1 of 3 (RGB) | 640x480 (307200) | 2.730000 | 2.614000 |
28 | Channel Extract | 1 of 4 (RGBX) | 640x480 (307200) | 3.948000 | 3.865000 |
29 | Color Convert | RGB=>RGBX | 640x480 (307200) | 5.315000 | 5.232000 |
30 | Color Convert | RGB=>NV12 | 640x480 (307200) | 3.887000 | 3.802000 |
31 | Color Convert | RGB=>IYUV | 640x480 (307200) | 3.994000 | 3.911000 |
32 | Color Convert | RGB=>YUV4 | 640x480 (307200) | 4.003000 | 3.922000 |
33 | Color Convert | RGBX=>RGB | 640x480 (307200) | 5.054000 | 4.972000 |
34 | Color Convert | RGBX=>NV12 | 640x480 (307200) | 4.684000 | 4.597000 |
35 | Color Convert | RGBX=>IYUV | 640x480 (307200) | 4.737000 | 4.641000 |
36 | Color Convert | RGBX=>YUV4 | 640x480 (307200) | 4.791000 | 4.710000 |
37 | Color Convert | NVXX=>RGB | 640x480 (307200) | 3.773000 | 3.692000 |
38 | Color Convert | NVXX=>RGBX | 640x480 (307200) | 4.726000 | 4.643000 |
39 | Color Convert | NVXX=>IYUV | 640x480 (307200) | 2.379000 | 2.282000 |
40 | Color Convert | NVXX=>YUV4 | 640x480 (307200) | 3.049000 | 2.968000 |
41 | Color Convert | YUVX=>RGB | 640x480 (307200) | 4.465000 | 4.381000 |
42 | Color Convert | YUVX=>RGBX | 640x480 (307200) | 5.348000 | 5.261000 |
43 | Color Convert | YUVX=>NV12 | 640x480 (307200) | 3.579000 | 3.493000 |
44 | Color Convert | YUVX=>IYUV | 640x480 (307200) | 3.327000 | 3.242000 |
45 | Color Convert | IYUV=>RGB | 640x480 (307200) | 3.943000 | 3.862000 |
46 | Color Convert | IYUV=>RGBX | 640x480 (307200) | 4.727000 | 4.639000 |
47 | Color Convert | IYUV=>NV12 | 640x480 (307200) | 2.437000 | 2.357000 |
48 | Color Convert | IYUV=>YUV4 | 640x480 (307200) | 3.314000 | 3.231000 |
49 | Convert Depth | U8 to S16 | 640x480 (307200) | 2.423000 | 2.339000 |
50 | Convert Depth | S16 to U8 | 640x480 (307200) | 2.534000 | 2.452000 |
51 | Convolution | 3x3, O: U8 | 640x480 (307200) | 1.882000 | 1.805000 |
52 | Convolution | 3x3, O: S16 | 640x480 (307200) | 2.632000 | 2.552000 |
53 | Convolution | 9x3, O: U8 | 640x480 (307200) | 18.893000 | 18.810000 |
54 | Convolution | 9x3, O: S16 | 640x480 (307200) | 18.339000 | 18.253000 |
55 | Convolution | 3x9, O: U8 | 640x480 (307200) | 24.486000 | 24.402000 |
56 | Convolution | 3x9, O: S16 | 640x480 (307200) | 23.289000 | 23.195000 |
57 | Convolution | 5x5, O: U8 | 640x480 (307200) | 2.235000 | 2.156000 |
58 | Convolution | 5x5, O: S16 | 640x480 (307200) | 2.755000 | 2.668000 |
59 | Convolution | 7x7, O: U8 | 640x480 (307200) | 3.107000 | 3.029000 |
60 | Convolution | 7x7, O: S16 | 640x480 (307200) | 3.300000 | 3.219000 |
61 | Convolution | 9x9, O: U8 | 640x480 (307200) | 37.569000 | 37.483000 |
62 | Convolution | 9x9, O: S16 | 640x480 (307200) | 36.350000 | 36.263000 |
63 | Equalize Histogram | 640x480 (307200) | 2.567000 | 2.487000 | |
64 | Gaussian | 3x3 | 640x480 (307200) | 1.747000 | 1.663000 |
65 | Gaussian Pyramid | 640x480 (307200) | 10.256000 | 10.159000 | |
66 | Half Scale Gaussian Pyramid | 640x480 (307200) | 1.144000 | 1.063000 | |
67 | Harris Corners | 640x480 (307200) | 29.504000 | 29.412000 | |
68 | Histogram | U8 | 640x480 (307200) | 1.089000 | 1.006000 |
69 | Integral Image | 640x480 (307200) | 4.199000 | 4.117000 | |
70 | Laplacian Pyramid | U8; Levels = 6 | 640x480 (307200) | 7.713000 | 7.614000 |
71 | Laplacian Reconstruct | U8 | 640x480 (307200) | 10.532000 | 10.437000 |
72 | LookUpTable | U8 | 640x480 (307200) | 3.275000 | 3.193000 |
73 | LookUpTable | U8 | 640x480 (307200) | 1.758000 | 1.680000 |
74 | Magnitude | S16 | 640x480 (307200) | 5.737000 | 5.654000 |
75 | Mean/Standard Deviation | U8 | 640x480 (307200) | 0.911000 | 0.829000 |
76 | Median | 3x3 | 640x480 (307200) | 1.805000 | 1.722000 |
77 | Min Max Loc | U8 | 640x480 (307200) | 1.598000 | 1.513000 |
78 | Min Max Loc | S16 | 640x480 (307200) | 3.001000 | 2.912000 |
79 | Multiply | U8 x U8 = U8 | 640x480 (307200) | 2.088000 | 2.008000 |
80 | Multiply | U8 x U8 = S16 | 640x480 (307200) | 2.043000 | 1.962000 |
81 | Multiply | U8 x S16 = S16 | 640x480 (307200) | 4.306000 | 4.222000 |
82 | Multiply | S16 x S16 = S16 | 640x480 (307200) | 3.824000 | 3.736000 |
83 | NonLinear Filter | mask=5x5; Erosion | 640x480 (307200) | 2.567000 | 2.485000 |
84 | NonLinear Filter | mask=5x5; Dilation | 640x480 (307200) | 2.553000 | 2.468000 |
85 | NonLinear Filter | mask=5x5; Median | 640x480 (307200) | 22.608000 | 22.510000 |
86 | Optical Flow | 5x5 | 640x480 (307200) | 5.325000 | 5.237000 |
87 | Phase | 640x480 (307200) | 5.049000 | 4.966000 | |
88 | Remap | Bilinear Interpolation | *640x480 (307200) | 8.932000 | 8.845000 |
89 | Remap | Nearest Neighbor | *640x480 (307200) | 7.715000 | 7.629000 |
90 | Scale Image | 1 to 2; Nearest Neighbor | *640x480 (307200) | 1.185000 | 1.081000 |
91 | Scale Image | 1 to 2; Bilinear Interpolation | *640x480 (307200) | 2.512000 | 2.429000 |
92 | Sobel | 3x3 | 640x480 (307200) | 4.851000 | 4.765000 |
93 | Threshold | Binary | 640x480 (307200) | 1.656000 | 1.577000 |
94 | Warp Affine | Nearest Neighbor | *640x480 (307200) | 0.518000 | 0.436000 |
95 | Warp Affine | Bilinear Interpolation | *640x480 (307200) | 0.847000 | 0.766000 |
96 | Warp Pespective | Nearest Neighbor | *256x256 (65536) | 0.655000 | 0.574000 |
97 | Warp Pespective | Bilinear Interpolation | *256x256 (65536) | 1.135000 | 1.051000 |
Footnote 1: All optional parameters for relevant kernels are used
Footnote 2: All image sizes are for input parameters unless noted with an asterisk (*) in which case these are the output parameter sizes