VXLIB Function Reference
Min, Max Location
OpenVX Function Description
Finds the minimum and maximum values in an image and a location for each.
OpenVX Function Reference Page
https://www.khronos.org/registry/vx/specs/1.1/html/d8/d05/group__group__vision__function__minmaxloc.html
VXLIB APIs
VXLIB_minMaxLoc_i8u
: Input image is U8 format
VXLIB_minMaxLoc_i16s
: Input image is S16 format
Copyright 2022, Texas Instruments Incorporated