2.3. Release Notes - 00_01_01

2.3.1. Introduction

This release notes provides important information that will assist you in using the SDL software package for the J721E family of devices. This document provides the product information and known issues that are specific to the SDL software package.

New features added / supported is listed below and defects fixed are highlighted in Fixed Issues. Also please check Upgrade and Compatibility for backward compatibility

2.3.2. What’s New

SDL Support to compile with TI ARM Clang Compiler on top of SDL 00.01.00 release.

SDL Support for the following modules:

  • ESM

  • PBIST

  • LBIST

  • POK

  • VTM

  • TOG

  • ECC

  • RTI

Safety Examples for the following modules:

  • ESM

  • POK

  • VTM

  • TOG

2.3.3. Supported Platforms

Platform

Supported Devices

Supported EVMs

J721E SR1.1

Functional safety Devices:
DRA829
TDA4VM
DRA829Vx Evaluation Module
(DRA829VXEVM)

2.3.4. Fixed Issues

None

2.3.5. Known Issues and Limitations

Issue Id

Description

Workaround

PROC_SDL-1956

PBIST test case for DSS/EDP/DSI fails

None - This issue is under investigation. Root cause may be hardware configuration and/or pre-test sequence in the application.

PROC_SDL-1955

SDL_PBIST_selfTest for GPU Instance with golden vectors fails

None - This issue is under investigation. Root cause may be hardware configuration and/or pre-test sequence in the application.

2.3.6. Migration Information

None

2.3.7. Tool Chain Information

Component

Version

TI ARM R5F Clang Compiler tools

1.3.0.LTS