34 #ifndef SDL_SOC_RTI_H_ 35 #define SDL_SOC_RTI_H_ 57 #define SDL_RTI_MAX_INSTANCE (0xCU) 58 #define INSTANCE_INVALID (0x0U) 100 SDL_RTI1_CFG_BASE, SDL_RTI15_CFG_BASE, SDL_RTI16_CFG_BASE, \
101 SDL_RTI24_CFG_BASE, SDL_RTI25_CFG_BASE, SDL_RTI28_CFG_BASE, \
102 SDL_RTI29_CFG_BASE, SDL_RTI30_CFG_BASE, SDL_RTI31_CFG_BASE,
INSTANCE_INVALID};
Definition: sdl_soc_rti.h:76
Definition: sdl_soc_rti.h:79
Definition: sdl_soc_rti.h:84
Definition: sdl_soc_rti.h:73
Definition: sdl_soc_rti.h:78
Definition: sdl_soc_rti.h:82
#define SDL_RTI_MAX_INSTANCE
Definition: sdl_soc_rti.h:57
Definition: sdl_soc_rti.h:75
Definition: sdl_soc_rti.h:86
Definition: sdl_soc_rti.h:72
Definition: sdl_soc_rti.h:81
SDL_RTI_instanceType
Definition: sdl_soc_rti.h:70
Definition: sdl_soc_rti.h:85
Definition: sdl_soc_rti.h:87
static uint32_t SDL_RTI_baseAddress[SDL_RTI_MAX_INSTANCE+1U]
Definition: sdl_soc_rti.h:99
#define INSTANCE_INVALID
Definition: sdl_soc_rti.h:58
Definition: sdl_soc_rti.h:89