4.14.7.2. J721e Peripheral Interrupt Destination Descriptions¶
4.14.7.2.1. Introduction¶
This chapter provides information on processor interrupt destination IDs that are permitted in the j721e SoC. The interrupt destination IDs represent inputs to SoC processor interrupt controllers or the processors themselves. The System Firmware interrupt management TISCI message APIs take interrupt destination IDs as input to set and release interrupt routes between source peripherals and destination processors.
Warning
Resources marked as reserved for use by DMSC cannot be assigned to a host within the RM Board Configuration resource assignment array. The RM Board Configuration is rejected if an overlap with a reserved resource is detected.
4.14.7.2.2. Interrupt Destination IDs¶
Destination Device Name | Destination Device ID | Interrupt Destination Description | Interrupt Destination Input Index |
---|---|---|---|
J721E_DEV_COMPUTE_CLUSTER0_CLEC (Reserved by System Firmware) | 6 | J721E_DEV_COMPUTE_CLUSTER0_CLEC inputs from NAVSS0_INTR_ROUTER_0 | 64 to 73 |
J721E_DEV_COMPUTE_CLUSTER0_CLEC | 6 | J721E_DEV_COMPUTE_CLUSTER0_CLEC inputs from NAVSS0_INTR_ROUTER_0 | 74 to 127 |
J721E_DEV_COMPUTE_CLUSTER0_CLEC | 6 | J721E_DEV_COMPUTE_CLUSTER0_CLEC inputs from GPIOMUX_INTRTR0 | 392 to 447 |
J721E_DEV_COMPUTE_CLUSTER0_CLEC | 6 | J721E_DEV_COMPUTE_CLUSTER0_CLEC inputs from NAVSS0_INTR_ROUTER_0 | 448 to 511 |
J721E_DEV_COMPUTE_CLUSTER0_CLEC | 6 | J721E_DEV_COMPUTE_CLUSTER0_CLEC inputs from CMPEVENT_INTRTR0 | 544 to 559 |
J721E_DEV_COMPUTE_CLUSTER0_CLEC | 6 | J721E_DEV_COMPUTE_CLUSTER0_CLEC inputs from NAVSS0_INTR_ROUTER_0 | 672 to 731 |
J721E_DEV_COMPUTE_CLUSTER0_CLEC (Reserved by System Firmware) | 6 | J721E_DEV_COMPUTE_CLUSTER0_CLEC inputs from NAVSS0_INTR_ROUTER_0 | 732 to 735 |
J721E_DEV_COMPUTE_CLUSTER0_CLEC | 6 | J721E_DEV_COMPUTE_CLUSTER0_CLEC inputs from WKUP_GPIOMUX_INTRTR0 | 960 to 975 |
J721E_DEV_COMPUTE_CLUSTER0_GIC500SS (Reserved by System Firmware) | 14 | J721E_DEV_COMPUTE_CLUSTER0_GIC500SS inputs from NAVSS0_INTR_ROUTER_0 | 64 to 73 |
J721E_DEV_COMPUTE_CLUSTER0_GIC500SS | 14 | J721E_DEV_COMPUTE_CLUSTER0_GIC500SS inputs from NAVSS0_INTR_ROUTER_0 | 74 to 127 |
J721E_DEV_COMPUTE_CLUSTER0_GIC500SS | 14 | J721E_DEV_COMPUTE_CLUSTER0_GIC500SS inputs from GPIOMUX_INTRTR0 | 392 to 447 |
J721E_DEV_COMPUTE_CLUSTER0_GIC500SS | 14 | J721E_DEV_COMPUTE_CLUSTER0_GIC500SS inputs from NAVSS0_INTR_ROUTER_0 | 448 to 511 |
J721E_DEV_COMPUTE_CLUSTER0_GIC500SS | 14 | J721E_DEV_COMPUTE_CLUSTER0_GIC500SS inputs from CMPEVENT_INTRTR0 | 544 to 559 |
J721E_DEV_COMPUTE_CLUSTER0_GIC500SS | 14 | J721E_DEV_COMPUTE_CLUSTER0_GIC500SS inputs from NAVSS0_INTR_ROUTER_0 | 672 to 731 |
J721E_DEV_COMPUTE_CLUSTER0_GIC500SS (Reserved by System Firmware) | 14 | J721E_DEV_COMPUTE_CLUSTER0_GIC500SS inputs from NAVSS0_INTR_ROUTER_0 | 732 to 735 |
J721E_DEV_COMPUTE_CLUSTER0_GIC500SS | 14 | J721E_DEV_COMPUTE_CLUSTER0_GIC500SS inputs from WKUP_GPIOMUX_INTRTR0 | 960 to 975 |
J721E_DEV_MCU_CPSW0 | 18 | J721E_DEV_MCU_CPSW0 inputs from TIMESYNC_INTRTR0 | 0 |
J721E_DEV_CPSW0 | 19 | J721E_DEV_CPSW0 inputs from TIMESYNC_INTRTR0 | 0 |
J721E_DEV_CPSW0 | 19 | J721E_DEV_CPSW0 inputs from TIMESYNC_INTRTR0 | 1 |
J721E_DEV_CPSW0 | 19 | J721E_DEV_CPSW0 inputs from TIMESYNC_INTRTR0 | 2 |
J721E_DEV_CPSW0 | 19 | J721E_DEV_CPSW0 inputs from TIMESYNC_INTRTR0 | 3 |
J721E_DEV_CPSW0 | 19 | J721E_DEV_CPSW0 inputs from TIMESYNC_INTRTR0 | 4 |
J721E_DEV_CPSW0 | 19 | J721E_DEV_CPSW0 inputs from TIMESYNC_INTRTR0 | 5 |
J721E_DEV_CPSW0 | 19 | J721E_DEV_CPSW0 inputs from TIMESYNC_INTRTR0 | 6 |
J721E_DEV_ESM0 | 97 | J721E_DEV_ESM0 inputs from GPIOMUX_INTRTR0 | 632 to 639 |
J721E_DEV_ESM0 | 97 | J721E_DEV_ESM0 inputs from GPIOMUX_INTRTR0 | 640 to 647 |
J721E_DEV_ESM0 | 97 | J721E_DEV_ESM0 inputs from GPIOMUX_INTRTR0 | 648 to 655 |
J721E_DEV_WKUP_ESM0 | 99 | J721E_DEV_WKUP_ESM0 inputs from WKUP_GPIOMUX_INTRTR0 | 88 to 95 |
J721E_DEV_WKUP_ESM0 | 99 | J721E_DEV_WKUP_ESM0 inputs from WKUP_GPIOMUX_INTRTR0 | 96 to 103 |
J721E_DEV_WKUP_ESM0 | 99 | J721E_DEV_WKUP_ESM0 inputs from WKUP_GPIOMUX_INTRTR0 | 104 to 111 |
J721E_DEV_PRU_ICSSG0 | 119 | J721E_DEV_PRU_ICSSG0 inputs from TIMESYNC_INTRTR0 | 0 |
J721E_DEV_PRU_ICSSG0 | 119 | J721E_DEV_PRU_ICSSG0 inputs from TIMESYNC_INTRTR0 | 1 |
J721E_DEV_PRU_ICSSG0 | 119 | J721E_DEV_PRU_ICSSG0 inputs from TIMESYNC_INTRTR0 | 2 |
J721E_DEV_PRU_ICSSG0 | 119 | J721E_DEV_PRU_ICSSG0 inputs from TIMESYNC_INTRTR0 | 3 |
J721E_DEV_PRU_ICSSG0 | 119 | J721E_DEV_PRU_ICSSG0 inputs from GPIOMUX_INTRTR0 | 4 to 9 |
J721E_DEV_PRU_ICSSG0 | 119 | J721E_DEV_PRU_ICSSG0 inputs from GPIOMUX_INTRTR0 | 10 to 15 |
J721E_DEV_PRU_ICSSG0 | 119 | J721E_DEV_PRU_ICSSG0 inputs from NAVSS0_INTR_ROUTER_0 | 46 to 53 |
J721E_DEV_PRU_ICSSG1 | 120 | J721E_DEV_PRU_ICSSG1 inputs from TIMESYNC_INTRTR0 | 0 |
J721E_DEV_PRU_ICSSG1 | 120 | J721E_DEV_PRU_ICSSG1 inputs from TIMESYNC_INTRTR0 | 1 |
J721E_DEV_PRU_ICSSG1 | 120 | J721E_DEV_PRU_ICSSG1 inputs from TIMESYNC_INTRTR0 | 2 |
J721E_DEV_PRU_ICSSG1 | 120 | J721E_DEV_PRU_ICSSG1 inputs from TIMESYNC_INTRTR0 | 3 |
J721E_DEV_PRU_ICSSG1 | 120 | J721E_DEV_PRU_ICSSG1 inputs from GPIOMUX_INTRTR0 | 4 to 9 |
J721E_DEV_PRU_ICSSG1 | 120 | J721E_DEV_PRU_ICSSG1 inputs from GPIOMUX_INTRTR0 | 10 to 15 |
J721E_DEV_PRU_ICSSG1 | 120 | J721E_DEV_PRU_ICSSG1 inputs from NAVSS0_INTR_ROUTER_0 | 46 to 53 |
J721E_DEV_C66SS0_CORE0 (Reserved by System Firmware) | 142 | J721E_DEV_C66SS0_CORE0 inputs from C66SS0_INTROUTER0 | 4 to 7 |
J721E_DEV_C66SS0_CORE0 | 142 | J721E_DEV_C66SS0_CORE0 inputs from C66SS0_INTROUTER0 | 8 |
J721E_DEV_C66SS0_CORE0 | 142 | J721E_DEV_C66SS0_CORE0 inputs from C66SS0_INTROUTER0 | 15 to 95 |
J721E_DEV_C66SS0_CORE0 | 142 | J721E_DEV_C66SS0_CORE0 inputs from C66SS0_INTROUTER0 | 99 |
J721E_DEV_C66SS0_CORE0 | 142 | J721E_DEV_C66SS0_CORE0 inputs from C66SS0_INTROUTER0 | 102 to 109 |
J721E_DEV_C66SS0_CORE0 | 142 | J721E_DEV_C66SS0_CORE0 inputs from C66SS0_INTROUTER0 | 114 to 115 |
J721E_DEV_C66SS1_CORE0 (Reserved by System Firmware) | 143 | J721E_DEV_C66SS1_CORE0 inputs from C66SS1_INTROUTER0 | 4 to 7 |
J721E_DEV_C66SS1_CORE0 | 143 | J721E_DEV_C66SS1_CORE0 inputs from C66SS1_INTROUTER0 | 8 |
J721E_DEV_C66SS1_CORE0 | 143 | J721E_DEV_C66SS1_CORE0 inputs from C66SS1_INTROUTER0 | 15 to 95 |
J721E_DEV_C66SS1_CORE0 | 143 | J721E_DEV_C66SS1_CORE0 inputs from C66SS1_INTROUTER0 | 99 |
J721E_DEV_C66SS1_CORE0 | 143 | J721E_DEV_C66SS1_CORE0 inputs from C66SS1_INTROUTER0 | 102 to 109 |
J721E_DEV_C66SS1_CORE0 | 143 | J721E_DEV_C66SS1_CORE0 inputs from C66SS1_INTROUTER0 | 114 to 115 |
J721E_DEV_NAVSS0 | 199 | J721E_DEV_NAVSS0 inputs from TIMESYNC_INTRTR0 | 0 |
J721E_DEV_NAVSS0 | 199 | J721E_DEV_NAVSS0 inputs from TIMESYNC_INTRTR0 | 1 |
J721E_DEV_NAVSS0 | 199 | J721E_DEV_NAVSS0 inputs from TIMESYNC_INTRTR0 | 2 |
J721E_DEV_NAVSS0 | 199 | J721E_DEV_NAVSS0 inputs from TIMESYNC_INTRTR0 | 3 |
J721E_DEV_NAVSS0 | 199 | J721E_DEV_NAVSS0 inputs from TIMESYNC_INTRTR0 | 4 |
J721E_DEV_NAVSS0 | 199 | J721E_DEV_NAVSS0 inputs from TIMESYNC_INTRTR0 | 5 |
J721E_DEV_NAVSS0 | 199 | J721E_DEV_NAVSS0 inputs from TIMESYNC_INTRTR0 | 6 |
J721E_DEV_NAVSS0_UDMASS_INTAGGR_0 | 209 | J721E_DEV_NAVSS0_UDMASS_INTAGGR_0 inputs from TIMESYNC_INTRTR0 | 52 to 59 |
J721E_DEV_NAVSS0_UDMASS_INTAGGR_0 | 209 | J721E_DEV_NAVSS0_UDMASS_INTAGGR_0 inputs from CMPEVENT_INTRTR0 | 60 to 67 |
J721E_DEV_NAVSS0_UDMASS_INTAGGR_0 | 209 | J721E_DEV_NAVSS0_UDMASS_INTAGGR_0 inputs from GPIOMUX_INTRTR0 | 68 to 83 |
J721E_DEV_MCU_NAVSS0_UDMASS_INTA_0 | 233 | J721E_DEV_MCU_NAVSS0_UDMASS_INTA_0 inputs from WKUP_GPIOMUX_INTRTR0 | 4 to 11 |
J721E_DEV_R5FSS0_CORE0 | 245 | J721E_DEV_R5FSS0_CORE0 inputs from GPIOMUX_INTRTR0 | 176 to 191 |
J721E_DEV_R5FSS0_CORE0 (Reserved by System Firmware) | 245 | J721E_DEV_R5FSS0_CORE0 inputs from NAVSS0_INTR_ROUTER_0 | 224 to 227 |
J721E_DEV_R5FSS0_CORE0 | 245 | J721E_DEV_R5FSS0_CORE0 inputs from NAVSS0_INTR_ROUTER_0 | 228 to 255 |
J721E_DEV_R5FSS0_CORE0 | 245 | J721E_DEV_R5FSS0_CORE0 inputs from R5FSS0_INTROUTER0 | 256 to 511 |
J721E_DEV_R5FSS0_CORE1 | 246 | J721E_DEV_R5FSS0_CORE1 inputs from GPIOMUX_INTRTR0 | 176 to 191 |
J721E_DEV_R5FSS0_CORE1 (Reserved by System Firmware) | 246 | J721E_DEV_R5FSS0_CORE1 inputs from NAVSS0_INTR_ROUTER_0 | 224 to 227 |
J721E_DEV_R5FSS0_CORE1 | 246 | J721E_DEV_R5FSS0_CORE1 inputs from NAVSS0_INTR_ROUTER_0 | 228 to 255 |
J721E_DEV_R5FSS0_CORE1 | 246 | J721E_DEV_R5FSS0_CORE1 inputs from R5FSS0_INTROUTER0 | 256 to 511 |
J721E_DEV_R5FSS1_CORE0 | 247 | J721E_DEV_R5FSS1_CORE0 inputs from GPIOMUX_INTRTR0 | 176 to 191 |
J721E_DEV_R5FSS1_CORE0 (Reserved by System Firmware) | 247 | J721E_DEV_R5FSS1_CORE0 inputs from NAVSS0_INTR_ROUTER_0 | 224 to 227 |
J721E_DEV_R5FSS1_CORE0 | 247 | J721E_DEV_R5FSS1_CORE0 inputs from NAVSS0_INTR_ROUTER_0 | 228 to 255 |
J721E_DEV_R5FSS1_CORE0 | 247 | J721E_DEV_R5FSS1_CORE0 inputs from R5FSS1_INTROUTER0 | 256 to 511 |
J721E_DEV_R5FSS1_CORE1 | 248 | J721E_DEV_R5FSS1_CORE1 inputs from GPIOMUX_INTRTR0 | 176 to 191 |
J721E_DEV_R5FSS1_CORE1 (Reserved by System Firmware) | 248 | J721E_DEV_R5FSS1_CORE1 inputs from NAVSS0_INTR_ROUTER_0 | 224 to 227 |
J721E_DEV_R5FSS1_CORE1 | 248 | J721E_DEV_R5FSS1_CORE1 inputs from NAVSS0_INTR_ROUTER_0 | 228 to 255 |
J721E_DEV_R5FSS1_CORE1 | 248 | J721E_DEV_R5FSS1_CORE1 inputs from R5FSS1_INTROUTER0 | 256 to 511 |
J721E_DEV_MCU_R5FSS0_CORE0 (Reserved by System Firmware) | 250 | J721E_DEV_MCU_R5FSS0_CORE0 inputs from MCU_NAVSS0_INTR_0 | 64 to 75 |
J721E_DEV_MCU_R5FSS0_CORE0 | 250 | J721E_DEV_MCU_R5FSS0_CORE0 inputs from MCU_NAVSS0_INTR_0 | 76 to 95 |
J721E_DEV_MCU_R5FSS0_CORE0 | 250 | J721E_DEV_MCU_R5FSS0_CORE0 inputs from WKUP_GPIOMUX_INTRTR0 | 124 to 139 |
J721E_DEV_MCU_R5FSS0_CORE0 | 250 | J721E_DEV_MCU_R5FSS0_CORE0 inputs from MAIN2MCU_LVL_INTRTR0 | 160 to 223 |
J721E_DEV_MCU_R5FSS0_CORE0 | 250 | J721E_DEV_MCU_R5FSS0_CORE0 inputs from MAIN2MCU_PLS_INTRTR0 | 224 to 271 |
J721E_DEV_MCU_R5FSS0_CORE0 | 250 | J721E_DEV_MCU_R5FSS0_CORE0 inputs from NAVSS0_INTR_ROUTER_0 | 376 to 383 |
J721E_DEV_MCU_R5FSS0_CORE1 (Reserved by System Firmware) | 251 | J721E_DEV_MCU_R5FSS0_CORE1 inputs from MCU_NAVSS0_INTR_0 | 64 to 67 |
J721E_DEV_MCU_R5FSS0_CORE1 | 251 | J721E_DEV_MCU_R5FSS0_CORE1 inputs from MCU_NAVSS0_INTR_0 | 68 to 95 |
J721E_DEV_MCU_R5FSS0_CORE1 | 251 | J721E_DEV_MCU_R5FSS0_CORE1 inputs from WKUP_GPIOMUX_INTRTR0 | 124 to 139 |
J721E_DEV_MCU_R5FSS0_CORE1 | 251 | J721E_DEV_MCU_R5FSS0_CORE1 inputs from MAIN2MCU_LVL_INTRTR0 | 160 to 223 |
J721E_DEV_MCU_R5FSS0_CORE1 | 251 | J721E_DEV_MCU_R5FSS0_CORE1 inputs from MAIN2MCU_PLS_INTRTR0 | 224 to 271 |
J721E_DEV_MCU_R5FSS0_CORE1 | 251 | J721E_DEV_MCU_R5FSS0_CORE1 inputs from NAVSS0_INTR_ROUTER_0 | 376 to 383 |