VXLIB Function Reference
Sobel 3x3
OpenVX Function Description
Implements the Sobel Image Filter Kernel.
OpenVX Function Reference Page
https://www.khronos.org/registry/vx/specs/1.1/html/da/d4b/group__group__vision__function__sobel3x3.html
VXLIB API
VXLIB_sobel_3x3_i8u_o16s_o16s
: Input image is U8 format and output images are S16 format
VXLIB_sobelX_3x3_i8u_o16s
: Input image is U8 format and output image is S16 format
VXLIB_sobelY_3x3_i8u_o16s
: Input image is U8 format and output image is S16 format
Copyright 2022, Texas Instruments Incorporated