VXLIB Function Reference
Arithmetic Addition
OpenVX Function Description
Performs addition between two images.
OpenVX Function Reference Page
https://www.khronos.org/registry/vx/specs/1.1/html/d6/db0/group__group__vision__function__add.html
VXLIB APIs
VXLIB_add_i8u_i8u_o8u
: Input and output images are U8 format
VXLIB_add_i8u_i8u_o16s
: Input images are U8 format and output image is S16 format
VXLIB_add_i8u_i16s_o16s
: One input image is U8 format, one input image is S16 format and output image is S16 format
VXLIB_add_i16s_i16s_o16s
: Input and output images are S16 format
Copyright 2022, Texas Instruments Incorporated