8.11. Developing HW accelerator applications with OpenVX

8.11.1. Introduction

Jacinto 7 SoC supports various HW accelerators (HWAs) like VPAC, DMPAC, camera, display, CSITX. OpenVX provides nodes for these HWAs which allows developers to easily incorporate these features in their applications from A72.

OpenVX HWA nodes run on R5F and use drivers from within PDK or other components to access the HW interfaces. Further for camera, one needs to also program an external image sensor, typically via I2C. And for display one needs to sometimes program an external video encoder, typically via I2C. Both the image sensor and video encoder programming is done in PSDK RTOS from R5F.

The scope of this developer note is to point to various documentation and source code resources available within the SDK to understand and use HWA’s in a user application.

8.11.2. Documentation References

8.11.2.1. Device Drivers for HWA’s

SDK Component

Documentation

Description

Section

PDK

LINK

CSI2RX, CSI2TX, DSS, VHWA (VPAC, DMPAC) HW and driver overview

Trainings

PDK

LINK

CSI2RX API on R5F

CSI2RX Driver

PDK

LINK

CSI2TX API on R5F

CSI2TX Driver

PDK

LINK

DSS (Display Sub sustem) API on R5F

DSS Driver

PDK

LINK

VHWA (VPAC, DMPAC) API on R5F

VHWA Driver

PDK

LINK

I2C API on R5F

I2C Driver

8.11.2.2. OpenVX nodes for HWA’s

SDK Component

Documentation

Description

Section

TI OpenVX

LINK

Capture OpenVX Node API on A72

TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxCaptureNode

TI OpenVX

LINK

Display OpenVX Node API on A72

TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxDisplayNode

TI OpenVX

LINK

VISS OpenVX Node API on A72

TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxVpacVissNode

TI OpenVX

LINK

LDC OpenVX Node API on A72

TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxVpacLdcNode

TI OpenVX

LINK

NF OpenVX Node API on A72

TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxVpacNfGenericNode, tivxVpacNfBilateralNode

TI OpenVX

LINK

MSC OpenVX Node API on A72

TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxVpacMscScaleNode, tivxVpacMscPyramidNode

TI OpenVX

LINK

DOF OpenVX Node API on A72

TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxDmpacDofNode

TI OpenVX

LINK

SDE OpenVX Node API on A72

TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxDmpacSdeNode

TI OpenVX

LINK

CSITX OpenVX Node API on A72

TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxCsitxNode

Imaging

LINK

Auto-exposure and auto white-balance (2A) OpenVX nodes

Main Page

8.11.2.3. Image sensor and display video encoder programming

SDK Component

Documentation

Description

Section

Imaging

LINK

Image sensor drivers and framework

Main Page

vision apps

LINK

Display controller control APIs

APIs > Utility and infrastructure APIs > Display controller remote service APIs

vision apps

LINK

Display sub-system eDP/HDMI init APIs

APIs > Utility and infrastructure APIs > Display subsystem initialization APIs

8.11.2.4. Demo applications for HWA’s

SDK Component

Documentation

Description

Section

vision apps

LINK

Capture + VISS + LDC + MSC + Display Demo Application (Single channel)

Application / Demos > Basic Demos > Single Camera VPAC Application

vision apps

LINK

Capture + VISS + LDC + MSC + Display Demo Application (Multi channel)

Application / Demos > Basic Demos > Multi Camera VPAC Application

vision apps

LINK

File IN + MSC + DOF + Display Demo Application

Application / Demos > Basic Demos > Dense Optical Flow Application

vision apps

LINK

File IN + SDE + Display Demo Application

Application / Demos > Basic Demos > Stereo Disparity Application

8.11.3. Source Code References

8.11.3.1. Device Drivers for HWA’s

SDK Component

File / Folder

Description

PDK

pdk/packages/ti/drv/csirx/csirx.h

CSI2RX driver interface on R5F

PDK

pdk/packages/ti/drv/dss/dss.h

DSS driver interface on R5F

PDK

pdk/packages/ti/drv/vhwa/include

VPAC, DMPAC driver interface on R5F

PDK

pdk/packages/ti/drv/i2c/I2C.h

I2C driver interface on R5F

PDK

pdk/packages/ti/drv/board/

Board drivers for display video encoder on R5F

PDK

pdk/packages/ti/drv/csitx/csitx.h

CSI2TX driver interface on R5F

8.11.3.2. OpenVX nodes and conformance tests for HWA’s

SDK Component

File / Folder

Description

TI OpenVX

tiovx/kernels_j7/hwa/

HWA OpenVX node implementation on R5F and A72

TI OpenVX

tiovx/kernels_j7/include/TI/*.h

HWA OpenVX node interface on A72

TI OpenVX

tiovx/kernels_j7/hwa/test/

HWA TI OpenVX conformance tests (simple unit level examples)

Imaging

imaging/kernels/

2A OpenVX node implementation on R5F and A72

8.11.3.3. Image sensor and display video encoder programming

SDK Component

File / Folder

Decription

Imaging

imaging/sensor_drv/include/iss_sensors.h

Image sensor programming interface on A72

Imaging

imaging/sensor_drv/src

Image sensor drivers on R5F and snesor framework on R5F and A72

vision apps

vision_apps/utils/dss

Display controller APIs on A72/R5F and eDP/HDMI selection on R5F

8.11.3.4. Demo applications for HWA’s

SDK Component

File / Folder

Decription

vision apps

vision_apps/apps/basic_demos/app_single_cam

Capture + Display OpenVX Demo application (single channel)

vision apps

vision_apps/apps/basic_demos/app_multi_cam

Capture + Display OpenVX Demo application (multi channel)

vision apps

vision_apps/apps/basic_demos/app_dof

DOF OpenVX Demo application

vision apps

vision_apps/apps/basic_demos/app_stereo

Stereo OpenVX Demo application