J721S2 Devices Descriptions¶
Introduction¶
This chapter provides information on Device IDs that are permitted in the j721s2 SoC. The device IDs represent SoC subsystems that can be modified via DMSC TISCI message APIs. Some Secure, Power, and Resource Management DMSC subsystem TISCI message APIs define a device ID as a parameter allowing a user to specify management of a particular SoC subsystem.
Enumeration of Device IDs¶
Device ID | Device Name |
---|---|
0 | J721S2_DEV_MCU_ADC12FC_16FFC0 |
1 | J721S2_DEV_MCU_ADC12FC_16FFC1 |
2 | J721S2_DEV_ATL0 |
3 | J721S2_DEV_C71X_0_PBIST_VD |
4 | J721S2_DEV_A72SS0 |
5 | J721S2_DEV_C71X_1_PBIST_VD |
6 | J721S2_DEV_COMPUTE_CLUSTER0 |
7 | J721S2_DEV_A72SS0_CORE0_PBIST_WRAP |
8 | J721S2_DEV_COMPUTE_CLUSTER0_C71SS0_0 |
9 | J721S2_DEV_COMPUTE_CLUSTER0_C71SS0_MMA_0 |
10 | J721S2_DEV_COMPUTE_CLUSTER0_C71SS0_PBIST_WRAP_0 |
11 | J721S2_DEV_COMPUTE_CLUSTER0_C71SS1_0 |
12 | J721S2_DEV_COMPUTE_CLUSTER0_C71SS1_PBIST_WRAP_0 |
13 | J721S2_DEV_COMPUTE_CLUSTER0_CFG_WRAP_0 |
14 | J721S2_DEV_COMPUTE_CLUSTER0_CLEC |
15 | J721S2_DEV_COMPUTE_CLUSTER0_CORE_CORE |
16 | J721S2_DEV_COMPUTE_CLUSTER0_DDR32SS_EMIF0_EW_0 |
17 | J721S2_DEV_COMPUTE_CLUSTER0_DDR32SS_EMIF1_EW_0 |
18 | J721S2_DEV_COMPUTE_CLUSTER0_DEBUG_WRAP_0 |
19 | J721S2_DEV_COMPUTE_CLUSTER0_DIVH2_DIVH0_0 |
20 | J721S2_DEV_COMPUTE_CLUSTER0_DIVH2_DIVH0_1 |
21 | J721S2_DEV_COMPUTE_CLUSTER0_DIVP_TFT0_0 |
22 | J721S2_DEV_WKUP_SMS0 |
23 | J721S2_DEV_COMPUTE_CLUSTER0_DIVP_TFT0_1 |
24 | J721S2_DEV_COMPUTE_CLUSTER0_DMSC_WRAP_0 |
25 | J721S2_DEV_COMPUTE_CLUSTER0_EN_MSMC_DOMAIN_0 |
26 | J721S2_DEV_COMPUTE_CLUSTER0_GIC500SS |
27 | J721S2_DEV_COMPUTE_CLUSTER0_PBIST_WRAP_0 |
28 | J721S2_DEV_CPSW1 |
29 | J721S2_DEV_MCU_CPSW0 |
30 | J721S2_DEV_CPT2_AGGR1 |
31 | J721S2_DEV_CPT2_AGGR5 |
32 | J721S2_DEV_CPT2_AGGR2 |
33 | J721S2_DEV_CPT2_AGGR4 |
34 | J721S2_DEV_CPT2_AGGR3 |
35 | J721S2_DEV_MCU_TIMER0 |
36 | J721S2_DEV_CPT2_AGGR0 |
37 | J721S2_DEV_MCU_CPT2_AGGR0 |
38 | J721S2_DEV_CSI_RX_IF0 |
39 | J721S2_DEV_CSI_RX_IF1 |
40 | J721S2_DEV_CSI_TX_IF_V2_0 |
41 | J721S2_DEV_CSI_TX_IF_V2_1 |
42 | J721S2_DEV_STM0 |
43 | J721S2_DEV_DCC0 |
44 | J721S2_DEV_DCC1 |
45 | J721S2_DEV_DCC2 |
46 | J721S2_DEV_DCC3 |
47 | J721S2_DEV_DCC4 |
48 | J721S2_DEV_DCC5 |
49 | J721S2_DEV_DCC6 |
50 | J721S2_DEV_DCC7 |
51 | J721S2_DEV_DCC8 |
52 | J721S2_DEV_DCC9 |
53 | J721S2_DEV_MCU_DCC0 |
54 | J721S2_DEV_MCU_DCC1 |
55 | J721S2_DEV_MCU_DCC2 |
57 | J721S2_DEV_DEBUGSS_WRAP0 |
58 | J721S2_DEV_DMPAC0 |
59 | J721S2_DEV_DMPAC0_CTSET_0 |
60 | J721S2_DEV_DMPAC0_INTD_0 |
61 | J721S2_DEV_GTC0 |
62 | J721S2_DEV_DMPAC0_SDE_0 |
63 | J721S2_DEV_TIMER0 |
64 | J721S2_DEV_TIMER1 |
65 | J721S2_DEV_TIMER2 |
66 | J721S2_DEV_TIMER3 |
67 | J721S2_DEV_TIMER4 |
68 | J721S2_DEV_TIMER5 |
69 | J721S2_DEV_TIMER6 |
70 | J721S2_DEV_TIMER7 |
71 | J721S2_DEV_TIMER8 |
72 | J721S2_DEV_TIMER9 |
73 | J721S2_DEV_TIMER10 |
74 | J721S2_DEV_TIMER11 |
75 | J721S2_DEV_TIMER12 |
76 | J721S2_DEV_TIMER13 |
77 | J721S2_DEV_TIMER14 |
78 | J721S2_DEV_TIMER15 |
79 | J721S2_DEV_TIMER16 |
80 | J721S2_DEV_TIMER17 |
81 | J721S2_DEV_TIMER18 |
82 | J721S2_DEV_TIMER19 |
83 | J721S2_DEV_MCU_TIMER1 |
84 | J721S2_DEV_MCU_TIMER2 |
85 | J721S2_DEV_MCU_TIMER3 |
86 | J721S2_DEV_MCU_TIMER4 |
87 | J721S2_DEV_MCU_TIMER5 |
88 | J721S2_DEV_MCU_TIMER6 |
89 | J721S2_DEV_MCU_TIMER7 |
90 | J721S2_DEV_MCU_TIMER8 |
91 | J721S2_DEV_MCU_TIMER9 |
92 | J721S2_DEV_ECAP0 |
93 | J721S2_DEV_ECAP1 |
94 | J721S2_DEV_ECAP2 |
95 | J721S2_DEV_ELM0 |
96 | J721S2_DEV_EMIF_DATA_0_VD |
97 | J721S2_DEV_EMIF_DATA_1_VD |
98 | J721S2_DEV_MMCSD0 |
99 | J721S2_DEV_MMCSD1 |
100 | J721S2_DEV_EQEP0 |
101 | J721S2_DEV_EQEP1 |
102 | J721S2_DEV_EQEP2 |
103 | J721S2_DEV_ESM0 |
104 | J721S2_DEV_WKUP_ESM0 |
105 | J721S2_DEV_MCU_ESM0 |
106 | J721S2_DEV_MCU_FSS0 |
107 | J721S2_DEV_MCU_FSS0_FSAS_0 |
108 | J721S2_DEV_MCU_FSS0_HYPERBUS1P0_0 |
109 | J721S2_DEV_MCU_FSS0_OSPI_0 |
110 | J721S2_DEV_MCU_FSS0_OSPI_1 |
111 | J721S2_DEV_GPIO0 |
112 | J721S2_DEV_GPIO2 |
113 | J721S2_DEV_GPIO4 |
114 | J721S2_DEV_GPIO6 |
115 | J721S2_DEV_WKUP_GPIO0 |
116 | J721S2_DEV_WKUP_GPIO1 |
117 | J721S2_DEV_GPMC0 |
118 | J721S2_DEV_MCU_I3C0 |
119 | J721S2_DEV_MCU_I3C1 |
120 | J721S2_DEV_LED0 |
121 | J721S2_DEV_MAIN2MCU_LVL_INTRTR0 |
122 | J721S2_DEV_MAIN2MCU_PLS_INTRTR0 |
123 | J721S2_DEV_WKUP_PORZ_SYNC0 |
124 | J721S2_DEV_TIMESYNC_INTRTR0 |
125 | J721S2_DEV_WKUP_GPIOMUX_INTRTR0 |
126 | J721S2_DEV_WKUP_PSC0 |
127 | J721S2_DEV_J7AEP_GPU_BXS464_WRAP0 |
128 | J721S2_DEV_J7AEP_GPU_BXS464_WRAP0_DFT_EMBED_PBIST_0 |
130 | J721S2_DEV_J7AEP_GPU_BXS464_WRAP0_GPU_SS_0 |
131 | J721S2_DEV_J7AM_32_64_ATB_FUNNEL0 |
132 | J721S2_DEV_J7AM_32_64_ATB_FUNNEL1 |
133 | J721S2_DEV_J7AM_32_64_ATB_FUNNEL2 |
134 | J721S2_DEV_AGGR_ATB0 |
135 | J721S2_DEV_J7AM_BOLT_PGD0 |
136 | J721S2_DEV_CSI_PSILSS0 |
137 | J721S2_DEV_DEBUGSUSPENDRTR0 |
138 | J721S2_DEV_DDR0 |
139 | J721S2_DEV_DDR1 |
140 | J721S2_DEV_DMPAC_VPAC_PSILSS0 |
141 | J721S2_DEV_J7AM_HWA_ATB_FUNNEL0 |
142 | J721S2_DEV_J7AM_MAIN_16FF0 |
143 | J721S2_DEV_PSC0 |
144 | J721S2_DEV_J7AM_PULSAR_ATB_FUNNEL0 |
145 | J721S2_DEV_SA2_CPSW_PSILSS0 |
146 | J721S2_DEV_UART0 |
147 | J721S2_DEV_WKUP_J7AM_WAKEUP_16FF0 |
148 | J721S2_DEV_GPIOMUX_INTRTR0 |
149 | J721S2_DEV_MCU_UART0 |
150 | J721S2_DEV_CMPEVENT_INTRTR0 |
151 | J721S2_DEV_WKUP_DDPA0 |
152 | J721S2_DEV_DPHY_RX0 |
153 | J721S2_DEV_DPHY_RX1 |
154 | J721S2_DEV_DSS_DSI0 |
155 | J721S2_DEV_DSS_DSI1 |
156 | J721S2_DEV_DSS_EDP0 |
157 | J721S2_DEV_BOARD0 |
158 | J721S2_DEV_DSS0 |
160 | J721S2_DEV_EPWM0 |
161 | J721S2_DEV_EPWM1 |
162 | J721S2_DEV_EPWM2 |
163 | J721S2_DEV_EPWM3 |
164 | J721S2_DEV_EPWM4 |
165 | J721S2_DEV_EPWM5 |
166 | J721S2_DEV_PBIST7 |
167 | J721S2_DEV_PBIST5 |
168 | J721S2_DEV_PBIST11 |
169 | J721S2_DEV_PBIST8 |
170 | J721S2_DEV_PBIST3 |
171 | J721S2_DEV_PBIST0 |
172 | J721S2_DEV_PBIST1 |
173 | J721S2_DEV_PBIST4 |
174 | J721S2_DEV_PBIST2 |
175 | J721S2_DEV_PBIST10 |
176 | J721S2_DEV_MCU_PBIST0 |
177 | J721S2_DEV_MCU_PBIST1 |
178 | J721S2_DEV_MCU_PBIST2 |
179 | J721S2_DEV_CODEC0 |
180 | J721S2_DEV_WKUP_VTM0 |
181 | J721S2_DEV_MAIN2WKUPMCU_VD |
182 | J721S2_DEV_MCAN0 |
183 | J721S2_DEV_MCAN1 |
184 | J721S2_DEV_MCAN2 |
185 | J721S2_DEV_MCAN3 |
186 | J721S2_DEV_MCAN4 |
187 | J721S2_DEV_MCAN5 |
188 | J721S2_DEV_MCAN6 |
189 | J721S2_DEV_MCAN7 |
190 | J721S2_DEV_MCAN8 |
191 | J721S2_DEV_MCAN9 |
192 | J721S2_DEV_MCAN10 |
193 | J721S2_DEV_MCAN11 |
194 | J721S2_DEV_MCAN12 |
195 | J721S2_DEV_MCAN13 |
197 | J721S2_DEV_MCAN14 |
199 | J721S2_DEV_MCAN15 |
201 | J721S2_DEV_MCAN16 |
202 | J721S2_DEV_A72SS0_CORE0 |
203 | J721S2_DEV_A72SS0_CORE1 |
206 | J721S2_DEV_MCAN17 |
207 | J721S2_DEV_MCU_MCAN0 |
208 | J721S2_DEV_MCU_MCAN1 |
209 | J721S2_DEV_MCASP0 |
210 | J721S2_DEV_MCASP1 |
211 | J721S2_DEV_MCASP2 |
212 | J721S2_DEV_MCASP3 |
213 | J721S2_DEV_MCASP4 |
214 | J721S2_DEV_I2C0 |
215 | J721S2_DEV_I2C1 |
216 | J721S2_DEV_I2C2 |
217 | J721S2_DEV_I2C3 |
218 | J721S2_DEV_I2C4 |
219 | J721S2_DEV_I2C5 |
220 | J721S2_DEV_I2C6 |
221 | J721S2_DEV_MCU_I2C0 |
222 | J721S2_DEV_MCU_I2C1 |
223 | J721S2_DEV_WKUP_I2C0 |
224 | J721S2_DEV_NAVSS0 |
225 | J721S2_DEV_NAVSS0_BCDMA_0 |
226 | J721S2_DEV_NAVSS0_CPTS_0 |
227 | J721S2_DEV_NAVSS0_INTR_0 |
228 | J721S2_DEV_NAVSS0_MAILBOX1_0 |
229 | J721S2_DEV_NAVSS0_MAILBOX1_1 |
230 | J721S2_DEV_NAVSS0_MAILBOX1_2 |
231 | J721S2_DEV_NAVSS0_MAILBOX1_3 |
232 | J721S2_DEV_NAVSS0_MAILBOX1_4 |
233 | J721S2_DEV_NAVSS0_MAILBOX1_5 |
234 | J721S2_DEV_NAVSS0_MAILBOX1_6 |
235 | J721S2_DEV_NAVSS0_MAILBOX1_7 |
236 | J721S2_DEV_NAVSS0_MAILBOX1_8 |
237 | J721S2_DEV_NAVSS0_MAILBOX1_9 |
238 | J721S2_DEV_NAVSS0_MAILBOX1_10 |
239 | J721S2_DEV_NAVSS0_MAILBOX1_11 |
240 | J721S2_DEV_NAVSS0_MAILBOX_0 |
241 | J721S2_DEV_NAVSS0_MAILBOX_1 |
242 | J721S2_DEV_NAVSS0_MAILBOX_2 |
243 | J721S2_DEV_NAVSS0_MAILBOX_3 |
244 | J721S2_DEV_NAVSS0_MAILBOX_4 |
245 | J721S2_DEV_NAVSS0_MAILBOX_5 |
246 | J721S2_DEV_NAVSS0_MAILBOX_6 |
247 | J721S2_DEV_NAVSS0_MAILBOX_7 |
248 | J721S2_DEV_NAVSS0_MAILBOX_8 |
249 | J721S2_DEV_NAVSS0_MAILBOX_9 |
250 | J721S2_DEV_NAVSS0_MAILBOX_10 |
251 | J721S2_DEV_NAVSS0_MAILBOX_11 |
252 | J721S2_DEV_NAVSS0_MCRC_0 |
253 | J721S2_DEV_NAVSS0_MODSS |
254 | J721S2_DEV_NAVSS0_MODSS_INTA_0 |
255 | J721S2_DEV_NAVSS0_MODSS_INTA_1 |
256 | J721S2_DEV_NAVSS0_PROXY_0 |
257 | J721S2_DEV_NAVSS0_PVU_0 |
258 | J721S2_DEV_NAVSS0_PVU_1 |
259 | J721S2_DEV_NAVSS0_RINGACC_0 |
260 | J721S2_DEV_NAVSS0_SPINLOCK_0 |
261 | J721S2_DEV_NAVSS0_TIMERMGR_0 |
262 | J721S2_DEV_NAVSS0_TIMERMGR_1 |
263 | J721S2_DEV_NAVSS0_UDMAP_0 |
264 | J721S2_DEV_NAVSS0_UDMASS |
265 | J721S2_DEV_NAVSS0_UDMASS_INTA_0 |
266 | J721S2_DEV_NAVSS0_VIRTSS |
267 | J721S2_DEV_MCU_NAVSS0 |
268 | J721S2_DEV_MCU_NAVSS0_INTR_ROUTER_0 |
269 | J721S2_DEV_MCU_NAVSS0_MCRC_0 |
270 | J721S2_DEV_MCU_NAVSS0_MODSS |
271 | J721S2_DEV_MCU_NAVSS0_PROXY0 |
272 | J721S2_DEV_MCU_NAVSS0_RINGACC0 |
273 | J721S2_DEV_MCU_NAVSS0_UDMAP_0 |
274 | J721S2_DEV_MCU_NAVSS0_UDMASS |
275 | J721S2_DEV_MCU_NAVSS0_UDMASS_INTA_0 |
276 | J721S2_DEV_PCIE1 |
277 | J721S2_DEV_R5FSS0 |
278 | J721S2_DEV_R5FSS1 |
279 | J721S2_DEV_R5FSS0_CORE0 |
280 | J721S2_DEV_R5FSS0_CORE1 |
281 | J721S2_DEV_R5FSS1_CORE0 |
282 | J721S2_DEV_R5FSS1_CORE1 |
283 | J721S2_DEV_MCU_R5FSS0 |
284 | J721S2_DEV_MCU_R5FSS0_CORE0 |
285 | J721S2_DEV_MCU_R5FSS0_CORE1 |
286 | J721S2_DEV_RTI0 |
287 | J721S2_DEV_RTI1 |
288 | J721S2_DEV_RTI16 |
289 | J721S2_DEV_RTI17 |
290 | J721S2_DEV_RTI15 |
291 | J721S2_DEV_RTI28 |
292 | J721S2_DEV_RTI29 |
293 | J721S2_DEV_RTI30 |
294 | J721S2_DEV_RTI31 |
295 | J721S2_DEV_MCU_RTI0 |
296 | J721S2_DEV_MCU_RTI1 |
297 | J721S2_DEV_SA2_UL0 |
304 | J721S2_DEV_WKUP_HSM0 |
339 | J721S2_DEV_MCSPI0 |
340 | J721S2_DEV_MCSPI1 |
341 | J721S2_DEV_MCSPI2 |
342 | J721S2_DEV_MCSPI3 |
343 | J721S2_DEV_MCSPI4 |
344 | J721S2_DEV_MCSPI5 |
345 | J721S2_DEV_MCSPI6 |
346 | J721S2_DEV_MCSPI7 |
347 | J721S2_DEV_MCU_MCSPI0 |
348 | J721S2_DEV_MCU_MCSPI1 |
349 | J721S2_DEV_MCU_MCSPI2 |
350 | J721S2_DEV_UART1 |
351 | J721S2_DEV_UART2 |
352 | J721S2_DEV_UART3 |
353 | J721S2_DEV_UART4 |
354 | J721S2_DEV_UART5 |
355 | J721S2_DEV_UART6 |
356 | J721S2_DEV_UART7 |
357 | J721S2_DEV_UART8 |
358 | J721S2_DEV_UART9 |
359 | J721S2_DEV_WKUP_UART0 |
360 | J721S2_DEV_USB0 |
361 | J721S2_DEV_VPAC0 |
362 | J721S2_DEV_VUSR_DUAL0 |
363 | J721S2_DEV_DPHY_TX0 |
364 | J721S2_DEV_DPHY_TX1 |
365 | J721S2_DEV_SERDES_10G0 |
366 | J721S2_DEV_WKUPMCU2MAIN_VD |
367 | J721S2_DEV_FFI_MAIN_AC_CBASS_VD |
368 | J721S2_DEV_FFI_MAIN_AC_QM_CBASS_VD |
369 | J721S2_DEV_FFI_MAIN_HC_CBASS_VD |
370 | J721S2_DEV_FFI_MAIN_INFRA_CBASS_VD |
371 | J721S2_DEV_FFI_MAIN_IP_CBASS_VD |
372 | J721S2_DEV_FFI_MAIN_RC_CBASS_VD |
373 | J721S2_DEV_J7AEP_GPU_BXS464_WRAP0_GPUCORE_0 |
374 | J721S2_DEV_DMPAC0_UTC_0 |