AM62X Devices Descriptions¶
Introduction¶
This chapter provides information on Device IDs that are permitted in the am62x SoC. The device IDs represent SoC subsystems that can be modified via DMSC TISCI message APIs. Some Secure, Power, and Resource Management DMSC subsystem TISCI message APIs define a device ID as a parameter allowing a user to specify management of a particular SoC subsystem.
Enumeration of Device IDs¶
Device ID | Device Name |
---|---|
1 | AM62X_DEV_CMP_EVENT_INTROUTER0 |
2 | AM62X_DEV_DBGSUSPENDROUTER0 |
3 | AM62X_DEV_MAIN_GPIOMUX_INTROUTER0 |
5 | AM62X_DEV_WKUP_MCU_GPIOMUX_INTROUTER0 |
6 | AM62X_DEV_TIMESYNC_EVENT_ROUTER0 |
7 | AM62X_DEV_MCU_M4FSS0 |
8 | AM62X_DEV_MCU_M4FSS0_CBASS_0 |
9 | AM62X_DEV_MCU_M4FSS0_CORE0 |
13 | AM62X_DEV_CPSW0 |
14 | AM62X_DEV_CPT2_AGGR0 |
15 | AM62X_DEV_STM0 |
16 | AM62X_DEV_DCC0 |
17 | AM62X_DEV_DCC1 |
18 | AM62X_DEV_DCC2 |
19 | AM62X_DEV_DCC3 |
20 | AM62X_DEV_DCC4 |
21 | AM62X_DEV_DCC5 |
22 | AM62X_DEV_SMS0 |
23 | AM62X_DEV_MCU_DCC0 |
24 | AM62X_DEV_DEBUGSS_WRAP0 |
25 | AM62X_DEV_DMASS0 |
26 | AM62X_DEV_DMASS0_BCDMA_0 |
27 | AM62X_DEV_DMASS0_CBASS_0 |
28 | AM62X_DEV_DMASS0_INTAGGR_0 |
29 | AM62X_DEV_DMASS0_IPCSS_0 |
30 | AM62X_DEV_DMASS0_PKTDMA_0 |
33 | AM62X_DEV_DMASS0_RINGACC_0 |
35 | AM62X_DEV_MCU_TIMER0 |
36 | AM62X_DEV_TIMER0 |
37 | AM62X_DEV_TIMER1 |
38 | AM62X_DEV_TIMER2 |
39 | AM62X_DEV_TIMER3 |
40 | AM62X_DEV_TIMER4 |
41 | AM62X_DEV_TIMER5 |
42 | AM62X_DEV_TIMER6 |
43 | AM62X_DEV_TIMER7 |
48 | AM62X_DEV_MCU_TIMER1 |
49 | AM62X_DEV_MCU_TIMER2 |
50 | AM62X_DEV_MCU_TIMER3 |
51 | AM62X_DEV_ECAP0 |
52 | AM62X_DEV_ECAP1 |
53 | AM62X_DEV_ECAP2 |
54 | AM62X_DEV_ELM0 |
55 | AM62X_DEV_EMIF_DATA_ISO_VD |
57 | AM62X_DEV_MMCSD0 |
58 | AM62X_DEV_MMCSD1 |
59 | AM62X_DEV_EQEP0 |
60 | AM62X_DEV_EQEP1 |
61 | AM62X_DEV_WKUP_GTC0 |
62 | AM62X_DEV_EQEP2 |
63 | AM62X_DEV_ESM0 |
64 | AM62X_DEV_WKUP_ESM0 |
73 | AM62X_DEV_FSS0 |
74 | AM62X_DEV_FSS0_FSAS_0 |
75 | AM62X_DEV_FSS0_OSPI_0 |
76 | AM62X_DEV_GICSS0 |
77 | AM62X_DEV_GPIO0 |
78 | AM62X_DEV_GPIO1 |
79 | AM62X_DEV_MCU_GPIO0 |
80 | AM62X_DEV_GPMC0 |
81 | AM62X_DEV_ICSSM0 |
83 | AM62X_DEV_LED0 |
85 | AM62X_DEV_DDPA0 |
86 | AM62X_DEV_EPWM0 |
87 | AM62X_DEV_EPWM1 |
88 | AM62X_DEV_EPWM2 |
95 | AM62X_DEV_WKUP_VTM0 |
96 | AM62X_DEV_MAILBOX0 |
97 | AM62X_DEV_MAIN2MCU_VD |
98 | AM62X_DEV_MCAN0 |
100 | AM62X_DEV_MCU_MCRC64_0 |
101 | AM62X_DEV_MCU2MAIN_VD |
102 | AM62X_DEV_I2C0 |
103 | AM62X_DEV_I2C1 |
104 | AM62X_DEV_I2C2 |
105 | AM62X_DEV_I2C3 |
106 | AM62X_DEV_MCU_I2C0 |
107 | AM62X_DEV_WKUP_I2C0 |
110 | AM62X_DEV_WKUP_TIMER0 |
111 | AM62X_DEV_WKUP_TIMER1 |
114 | AM62X_DEV_WKUP_UART0 |
116 | AM62X_DEV_MCRC64_0 |
117 | AM62X_DEV_WKUP_RTCSS0 |
118 | AM62X_DEV_R5FSS0_SS0 |
119 | AM62X_DEV_R5FSS0 |
121 | AM62X_DEV_R5FSS0_CORE0 |
125 | AM62X_DEV_RTI0 |
126 | AM62X_DEV_RTI1 |
127 | AM62X_DEV_RTI2 |
128 | AM62X_DEV_RTI3 |
130 | AM62X_DEV_RTI15 |
131 | AM62X_DEV_MCU_RTI0 |
132 | AM62X_DEV_WKUP_RTI0 |
134 | AM62X_DEV_COMPUTE_CLUSTER0 |
135 | AM62X_DEV_A53SS0_CORE_0 |
136 | AM62X_DEV_A53SS0_CORE_1 |
137 | AM62X_DEV_A53SS0_CORE_2 |
138 | AM62X_DEV_A53SS0_CORE_3 |
139 | AM62X_DEV_PSCSS0 |
140 | AM62X_DEV_WKUP_PSC0 |
141 | AM62X_DEV_MCSPI0 |
142 | AM62X_DEV_MCSPI1 |
143 | AM62X_DEV_MCSPI2 |
146 | AM62X_DEV_UART0 |
147 | AM62X_DEV_MCU_MCSPI0 |
148 | AM62X_DEV_MCU_MCSPI1 |
149 | AM62X_DEV_MCU_UART0 |
150 | AM62X_DEV_SPINLOCK0 |
152 | AM62X_DEV_UART1 |
153 | AM62X_DEV_UART2 |
154 | AM62X_DEV_UART3 |
155 | AM62X_DEV_UART4 |
156 | AM62X_DEV_UART5 |
157 | AM62X_DEV_BOARD0 |
158 | AM62X_DEV_UART6 |
161 | AM62X_DEV_USB0 |
162 | AM62X_DEV_USB1 |
163 | AM62X_DEV_PBIST0 |
164 | AM62X_DEV_PBIST1 |
165 | AM62X_DEV_WKUP_PBIST0 |
166 | AM62X_DEV_A53SS0 |
167 | AM62X_DEV_COMPUTE_CLUSTER0_PBIST_0 |
168 | AM62X_DEV_PSC0_FW_0 |
169 | AM62X_DEV_PSC0 |
170 | AM62X_DEV_DDR16SS0 |
171 | AM62X_DEV_DEBUGSS0 |
172 | AM62X_DEV_A53_RS_BW_LIMITER0 |
173 | AM62X_DEV_A53_WS_BW_LIMITER1 |
174 | AM62X_DEV_GPU_RS_BW_LIMITER2 |
175 | AM62X_DEV_GPU_WS_BW_LIMITER3 |
176 | AM62X_DEV_WKUP_DEEPSLEEP_SOURCES0 |
177 | AM62X_DEV_EMIF_CFG_ISO_VD |
178 | AM62X_DEV_MAIN_USB0_ISO_VD |
179 | AM62X_DEV_MAIN_USB1_ISO_VD |
180 | AM62X_DEV_MCU_MCU_16FF0 |
181 | AM62X_DEV_CPT2_AGGR1 |
182 | AM62X_DEV_CSI_RX_IF0 |
183 | AM62X_DEV_DCC6 |
184 | AM62X_DEV_MMCSD2 |
185 | AM62X_DEV_DPHY_RX0 |
186 | AM62X_DEV_DSS0 |
187 | AM62X_DEV_GPU0 |
188 | AM62X_DEV_MCU_MCAN0 |
189 | AM62X_DEV_MCU_MCAN1 |
190 | AM62X_DEV_MCASP0 |
191 | AM62X_DEV_MCASP1 |
192 | AM62X_DEV_MCASP2 |
193 | AM62X_DEV_CLK_32K_RC_SEL_DEV_VD |
225 | AM62X_DEV_HSM0 |
227 | AM62X_DEV_MCU_OBSCLK_MUX_SEL_DEV_VD |