This application is a quick sanity test for allocating, accessing, and freeing memory blocks from the contiguous shared memory allocator, running fully on A72 HLOS (no remote cores are involved in this test).
root@j7-evm:/opt/vision_apps# ./vx_app_arm_mem.out -h
APP: Init ... !!!
MEM: Init ... !!!
MEM: Initialized DMA HEAP (fd=4) !!!
MEM: Init ... Done !!!
IPC: Init ... !!!
IPC: Init ... Done !!!
REMOTE_SERVICE: Init ... !!!
REMOTE_SERVICE: Init ... Done !!!
APP: Init ... Done !!!
APP_MEM: 0: Allocated memory @ 0xffff8d730000 of size 131072 bytes
APP_MEM: 0: Translated virtual addr = 0xffff8d730000 -> phyical addr = ae000000
APP_MEM: 0: Exported dmaBufId 16 with offset 0
APP_MEM: 1: Allocated memory @ 0xffff8d710000 of size 131072 bytes
APP_MEM: 1: Translated virtual addr = 0xffff8d710000 -> phyical addr = ae020000
APP_MEM: 1: Exported dmaBufId 17 with offset 0
APP_MEM: 2: Allocated memory @ 0xffff8d6f0000 of size 131072 bytes
APP_MEM: 2: Translated virtual addr = 0xffff8d6f0000 -> phyical addr = ae040000
APP_MEM: 2: Exported dmaBufId 18 with offset 0
APP_MEM: 3: Allocated memory @ 0xffff8d6d0000 of size 131072 bytes
APP_MEM: 3: Translated virtual addr = 0xffff8d6d0000 -> phyical addr = ae060000
APP_MEM: 3: Exported dmaBufId 19 with offset 0
APP_MEM: 4: Allocated memory @ 0xffff8d6b0000 of size 131072 bytes
APP_MEM: 4: Translated virtual addr = 0xffff8d6b0000 -> phyical addr = ae080000
APP_MEM: 4: Exported dmaBufId 20 with offset 0
APP_MEM: 5: Allocated memory @ 0xffff8d690000 of size 131072 bytes
APP_MEM: 5: Translated virtual addr = 0xffff8d690000 -> phyical addr = ae0a0000
APP_MEM: 5: Exported dmaBufId 21 with offset 0
APP_MEM: 6: Allocated memory @ 0xffff8d670000 of size 131072 bytes
APP_MEM: 6: Translated virtual addr = 0xffff8d670000 -> phyical addr = ae0c0000
APP_MEM: 6: Exported dmaBufId 22 with offset 0
APP_MEM: 7: Allocated memory @ 0xffff8d650000 of size 131072 bytes
APP_MEM: 7: Translated virtual addr = 0xffff8d650000 -> phyical addr = ae0e0000
APP_MEM: 7: Exported dmaBufId 23 with offset 0
APP_MEM: 8: Allocated memory @ 0xffff8d630000 of size 131072 bytes
APP_MEM: 8: Translated virtual addr = 0xffff8d630000 -> phyical addr = ae100000
APP_MEM: 8: Exported dmaBufId 24 with offset 0
APP_MEM: 9: Allocated memory @ 0xffff8d610000 of size 131072 bytes
APP_MEM: 9: Translated virtual addr = 0xffff8d610000 -> phyical addr = ae120000
APP_MEM: 9: Exported dmaBufId 25 with offset 0
APP_MEM: 10: Allocated memory @ 0xffff8d5f0000 of size 131072 bytes
APP_MEM: 10: Translated virtual addr = 0xffff8d5f0000 -> phyical addr = ae140000
APP_MEM: 10: Exported dmaBufId 26 with offset 0
APP_MEM: 11: Allocated memory @ 0xffff8d5d0000 of size 131072 bytes
APP_MEM: 11: Translated virtual addr = 0xffff8d5d0000 -> phyical addr = ae160000
APP_MEM: 11: Exported dmaBufId 27 with offset 0
APP_MEM: 12: Allocated memory @ 0xffff8d5b0000 of size 131072 bytes
APP_MEM: 12: Translated virtual addr = 0xffff8d5b0000 -> phyical addr = ae180000
APP_MEM: 12: Exported dmaBufId 28 with offset 0
APP_MEM: 13: Allocated memory @ 0xffff8d590000 of size 131072 bytes
APP_MEM: 13: Translated virtual addr = 0xffff8d590000 -> phyical addr = ae1a0000
APP_MEM: 13: Exported dmaBufId 29 with offset 0
APP_MEM: 14: Allocated memory @ 0xffff8d570000 of size 131072 bytes
APP_MEM: 14: Translated virtual addr = 0xffff8d570000 -> phyical addr = ae1c0000
APP_MEM: 14: Exported dmaBufId 30 with offset 0
APP_MEM: 15: Allocated memory @ 0xffff8d550000 of size 131072 bytes
APP_MEM: 15: Translated virtual addr = 0xffff8d550000 -> phyical addr = ae1e0000
APP_MEM: 15: Exported dmaBufId 31 with offset 0
APP_MEM: elasped time for data processing is 2655 usecs
APP_MEM: 0: Free'ed memory @ 0xffff8d730000 of size 131072 bytes
APP_MEM: 1: Free'ed memory @ 0xffff8d710000 of size 131072 bytes
APP_MEM: 2: Free'ed memory @ 0xffff8d6f0000 of size 131072 bytes
APP_MEM: 3: Free'ed memory @ 0xffff8d6d0000 of size 131072 bytes
APP_MEM: 4: Free'ed memory @ 0xffff8d6b0000 of size 131072 bytes
APP_MEM: 5: Free'ed memory @ 0xffff8d690000 of size 131072 bytes
APP_MEM: 6: Free'ed memory @ 0xffff8d670000 of size 131072 bytes
APP_MEM: 7: Free'ed memory @ 0xffff8d650000 of size 131072 bytes
APP_MEM: 8: Free'ed memory @ 0xffff8d630000 of size 131072 bytes
APP_MEM: 9: Free'ed memory @ 0xffff8d610000 of size 131072 bytes
APP_MEM: 10: Free'ed memory @ 0xffff8d5f0000 of size 131072 bytes
APP_MEM: 11: Free'ed memory @ 0xffff8d5d0000 of size 131072 bytes
APP_MEM: 12: Free'ed memory @ 0xffff8d5b0000 of size 131072 bytes
APP_MEM: 13: Free'ed memory @ 0xffff8d590000 of size 131072 bytes
APP_MEM: 14: Free'ed memory @ 0xffff8d570000 of size 131072 bytes
APP_MEM: 15: Free'ed memory @ 0xffff8d550000 of size 131072 bytes
APP: Deinit ... !!!
REMOTE_SERVICE: Deinit ... !!!
REMOTE_SERVICE: Deinit ... Done !!!
IPC: Deinit ... !!!
IPC: DeInit ... Done !!!
MEM: Deinit ... !!!
MEM: Alloc's: 16 alloc's of 2097152 bytes
MEM: Free's : 16 free's of 2097152 bytes
MEM: Open's : 0 allocs of 0 bytes
MEM: Deinit ... Done !!!
APP: Deinit ... Done !!!