53 #ifndef TISCI_PM_TISCI_CORE_H 54 #define TISCI_PM_TISCI_CORE_H struct tisci_header hdr
Definition: tisci_pm_core.h:105
struct tisci_header hdr
Definition: tisci_pm_core.h:93
char mode[32]
Definition: tisci_pm_core.h:79
uint32_t time_ms
Definition: tisci_pm_core.h:81
struct tisci_header hdr
Definition: tisci_pm_core.h:78
Response for TISCI_MSG_WAKE_REASON.
Definition: tisci_pm_core.h:77
struct tisci_header hdr
Definition: tisci_pm_core.h:141
struct tisci_header hdr
Definition: tisci_pm_core.h:117
uint8_t domgrp_t
Defines the sysfw DOMGRP type. This is meant to be used in code or data structures that require disti...
Definition: sciclient.h:235
struct tisci_header hdr
Definition: tisci_pm_core.h:129
domgrp_t domain
Definition: tisci_pm_core.h:164
char reason[32]
Definition: tisci_pm_core.h:80
This file contains:
Definition: tisci_pm_core.h:65
Empty response for TISCI_MSG_ENABLE_WDT.
Definition: tisci_pm_core.h:128
struct tisci_header hdr
Definition: tisci_pm_core.h:66
Empty request for TISCI_MSG_WAKE_RESET.
Definition: tisci_pm_core.h:92
Empty response for TISCI_MSG_WAKE_RESET.
Definition: tisci_pm_core.h:104
struct tisci_header hdr
Definition: tisci_pm_core.h:163
Request for TISCI_MSG_SYS_RESET.
Definition: tisci_pm_core.h:162
Empty request for TISCI_MSG_ENABLE_WDT.
Definition: tisci_pm_core.h:116
struct tisci_header hdr
Definition: tisci_pm_core.h:153
Empty response for TISCI_MSG_GOODBYE.
Definition: tisci_pm_core.h:152
Empty request for TISCI_MSG_GOODBYE.
Definition: tisci_pm_core.h:140
struct tisci_msg_wake_reason_req __attribute__((__packed__))
struct tisci_header hdr
Definition: tisci_pm_core.h:176
Empty response for TISCI_MSG_SYS_RESET.
Definition: tisci_pm_core.h:175