85 #define NUM_KEYWR_ERR_CODES (30) struct tisci_header hdr
Definition: tisci_keywriter.h:81
Definition: tisci_keywriter.h:112
Definition: tisci_keywriter.h:104
enum keywriter_error_codes __attribute__
Definition: tisci_keywriter.h:94
Definition: tisci_keywriter.h:102
This file contains:
Definition: tisci_keywriter.h:67
Definition: tisci_keywriter.h:100
uint32_t image_addr_hi
Definition: tisci_keywriter.h:70
Definition: tisci_keywriter.h:136
Definition: tisci_keywriter.h:116
Definition: tisci_keywriter.h:138
Definition: tisci_keywriter.h:108
Definition: tisci_keywriter.h:144
Response message for keywriter.
Definition: tisci_keywriter.h:80
Definition: tisci_keywriter.h:124
Definition: tisci_keywriter.h:146
Definition: tisci_keywriter.h:92
Definition: tisci_keywriter.h:140
keywriter_error_codes
OTP Keywriter error code bit indices.
Definition: tisci_keywriter.h:90
struct tisci_header hdr
Definition: tisci_keywriter.h:68
Definition: tisci_keywriter.h:106
Definition: tisci_keywriter.h:142
Definition: tisci_keywriter.h:148
Definition: tisci_keywriter.h:128
Definition: tisci_keywriter.h:110
Definition: tisci_keywriter.h:150
Definition: tisci_keywriter.h:130
Definition: tisci_keywriter.h:132
Definition: tisci_keywriter.h:122
uint32_t debug_response
Definition: tisci_keywriter.h:82
Definition: tisci_keywriter.h:114
uint32_t image_addr_lo
Definition: tisci_keywriter.h:69
uint32_t key_prog_mask[2]
Definition: tisci_keywriter.h:71
Definition: tisci_keywriter.h:120
Definition: tisci_keywriter.h:96
Definition: tisci_keywriter.h:118
Definition: tisci_keywriter.h:126
Definition: tisci_keywriter.h:134
Definition: tisci_keywriter.h:98