53 #ifndef TISCI_KEYSTORE_H_ 54 #define TISCI_KEYSTORE_H_ 58 #define KEYSTORE_ABI_MAJ_VALUE 0x00 60 #define KEYSTORE_ABI_MIN_VALUE 0x01 uint32_t keystore_lo
Definition: tisci_keystore.h:143
Response to the keystore write.
Definition: tisci_keystore.h:93
Request for exporting the entire keystore contents.
Definition: tisci_keystore.h:113
Response to the keystore export.
Definition: tisci_keystore.h:127
struct tisci_header hdr
Definition: tisci_keystore.h:114
Request for importing a previously exported keystore.
Definition: tisci_keystore.h:141
struct tisci_header hdr
Definition: tisci_keystore.h:142
uint32_t keystore_hi
Definition: tisci_keystore.h:116
Request for writing the entire keystore contents.
Definition: tisci_keystore.h:78
struct tisci_header hdr
Definition: tisci_keystore.h:79
uint32_t keystore_lo
Definition: tisci_keystore.h:115
struct tisci_msg_keystore_write_req __attribute__((__packed__))
struct tisci_header hdr
Definition: tisci_keystore.h:156
struct tisci_header hdr
Definition: tisci_keystore.h:128
uint32_t keystore_hi
Definition: tisci_keystore.h:81
uint32_t keystore_hi
Definition: tisci_keystore.h:144
uint32_t keystore_lo
Definition: tisci_keystore.h:80
struct tisci_header hdr
Definition: tisci_keystore.h:94
Response to the keystore import.
Definition: tisci_keystore.h:155