IVISION Release Notes

Version: 01.00.00.00


Contents

  1. Introduction
  2. Licensing
  3. What's New
  4. Upgrade and Compatibility Information
  5. Device Support
  6. Validation Information
  7. Fixed Issues
  8. Known Issues
  9. Technical Support
  10. Package Versioning


Introduction

The package consists of the Texas Instruments IVISION interface header files. It includes XDIAS interface files as well


Licensing

The licensing information of this library, as well as any third-party components included which are made available under a number of other open-source licenses are enumerated as part of the manifest. A complete manifest along with export control information is detailed here [HTML].


What's New

Here are a few of the new features supported in this release:

  1. IVISION, IALG and XDIAS interface header files


Upgrade and Compatibility Information

None


Device Support

Not applicable. These are ANSI-C interface files independant of SoC/device

Validation Information

Not applicable. Validation done as part of algorithm implementation / integration.


Fixed Issues

None


Known Issues

None


Technical Support

For technical support, please post your questions on TI E2E Forum for Automotive ADAS SoCs.

For additional assistance, contact local TI Field Application Engineer


Package Versioning

Each package version is composed of 4 period-delimited numbers - represented here by the letters M, m, p and b [M.m.p.b]. The table below provides a descriptive reference regarding package version numbering.

Digit Meaning Description
1 (M=Major) Major revision Incremented when the new version is substantially different from the previous For example, a new module added or an existing module's algorithm significantly altered.
2 (m=minor) Minor revision Incremented when the new version has changed but not in a major way. For example, some minor changes in the API or feature set.
3 (p=patch) Patch number Incremented for all other source code changes. This include any packaging support code.
4 (b=build) Build number Incremented for each release delivery to CM. Reset for any change to M, m or p


Copyright 2018, Texas Instruments Incorporated