To build any specific kernel for test, benchmarking or to pull in source code changes - just locate the associated project file, load it and run within the CCS environment. The sections below provide all necessary details to get started.
The following tools are required to build DSPLIB using CCS (links provided). Download and install all tools to a single local (C:) directory, for example, c:\ti.