![Logo](ti_logo.png) |
PDK API Guide for J721E
|
Go to the documentation of this file. 41 #ifndef PMIC_CORE_LP8764X_H_ 42 #define PMIC_CORE_LP8764X_H_ 57 #define PMIC_HERA_DEV_REV_ID_PG_1_0 (0x03U) 60 #define PMIC_HERA_DEV_REV_ID_PG_2_0 (0x43U) 69 #define PMIC_LP8764X_EEPROM_DEFAULTS_LOAD_TO_CONF_OTHER_REGS (0U) 71 #define PMIC_LP8764X_EEPROM_DEFAULTS_NOT_LOADED_TO_CONF_OTHER_REGS (1U) 81 #define PMIC_LP8764X_SKIP_EEPROM_DEF_LD_TO_CONF_OTHER_REGS_DISABLED (0U) 84 #define PMIC_LP8764X_SKIP_EEPROM_DEF_LD_TO_CONF_OTHER_REGS_ENABLED (1U) 93 #define PMIC_LP8764X_REF_OUT_PIN_CFG_DISABLE (0U) 95 #define PMIC_LP8764X_REF_OUT_PIN_CFG_ENABLE (1U) 105 #define PMIC_LP8764X_SYNCCLKIN_1_1_MHZ (0U) 107 #define PMIC_LP8764X_SYNCCLKIN_2_2_MHZ (1U) 109 #define PMIC_LP8764X_SYNCCLKIN_4_4_MHZ (2U) 111 #define PMIC_LP8764X_SYNCCLKIN_8_8_MHZ (3U)