J721E Host Descriptions

Introduction

This chapter provides information of Host IDs that are permitted in the J721E SoC. These host IDs represent processing entities (or PEs) which is mandatory identification of a Host in a processor.

Typically a host is a ‘compute entity’ which may be an actual processor or even a virtual machine. We just use host or processing entity to indicate the same thing.

Enumeration of Host IDs

Host ID Host Name Security Status Description
0 DMSC Secure Security Controller
254 DM Non Secure Device Management
3 MCU_0_R5_0 Non Secure Cortex R5 context 0 on MCU island
4 MCU_0_R5_1 Secure Cortex R5 context 1 on MCU island(Boot)
5 MCU_0_R5_2 Non Secure Cortex R5 context 2 on MCU island
6 MCU_0_R5_3 Secure Cortex R5 context 3 on MCU island
10 A72_0 Secure Cortex A72 context 0 on Main island
11 A72_1 Secure Cortex A72 context 1 on Main island
12 A72_2 Non Secure Cortex A72 context 2 on Main island
13 A72_3 Non Secure Cortex A72 context 3 on Main island
14 A72_4 Non Secure Cortex A72 context 4 on Main island
20 C7X_0 Secure C7x Context 0 on Main island
21 C7X_1 Non Secure C7x context 1 on Main island
25 C6X_0_0 Secure C6x_0 Context 0 on Main island
26 C6X_0_1 Non Secure C6x_0 context 1 on Main island
27 C6X_1_0 Secure C6x_1 Context 0 on Main island
28 C6X_1_1 Non Secure C6x_1 context 1 on Main island
30 GPU_0 Non Secure RGX context 0 on Main island
35 MAIN_0_R5_0 Non Secure Cortex R5_0 context 0 on Main island
36 MAIN_0_R5_1 Secure Cortex R5_0 context 1 on Main island
37 MAIN_0_R5_2 Non Secure Cortex R5_0 context 2 on Main island
38 MAIN_0_R5_3 Secure Cortex R5_0 context 3 on MCU island
40 MAIN_1_R5_0 Non Secure Cortex R5_1 context 0 on Main island
41 MAIN_1_R5_1 Secure Cortex R5_1 context 1 on Main island
42 MAIN_1_R5_2 Non Secure Cortex R5_1 context 2 on Main island
43 MAIN_1_R5_3 Secure Cortex R5_1 context 3 on MCU island
50 ICSSG_0 Non Secure ICSSG context 0 on Main island
250 DM2DMSC Secure DM to DMSC communication
251 DMSC2DM Non Secure DMSC to DM communication

Note

  • Description provides an intended purpose of the host ID, though on some systems, this might be used differently, backing memory and link allocations are made with the specified purpose in mind
  • Security Status provides an intended purpose for the Host context