J7200 Secure Proxy Descriptions

Introduction

This chapter provides information of Secure Proxies and communication paths that are permitted in the J7200 SoC. These host IDs represent processing entities (or PEs) which is mandatory identification of a Host in a processor. See PE/Host documentation for further information

Enumeration of Secure Proxies

Sproxy ID Sproxy Name
0 NAVSS0_SEC_PROXY_0
1 MCU_NAVSS0_SEC_PROXY0

Thread Allocation per Secure Proxy

Secure Proxy thread allocation for NAVSS0_SEC_PROXY_0

Secure Proxy Thread ID Direction (write or read) Number of Messages Host Host Function IRQ (threshold) IRQ (error)
148 read 9 DM nonsec_high_priority_rx MCU_R5FSS0_CORE0/INTR_69, MCU_R5FSS0_CORE0/INTR_70 MCU_R5FSS0_CORE0/INTR_69, MCU_R5FSS0_CORE0/INTR_70
147 read 36 DM nonsec_low_priority_rx MCU_R5FSS0_CORE0/INTR_71, MCU_R5FSS0_CORE0/INTR_72 MCU_R5FSS0_CORE0/INTR_71, MCU_R5FSS0_CORE0/INTR_72
146 read 9 DM nonsec_notify_resp_rx MCU_R5FSS0_CORE0/INTR_73, MCU_R5FSS0_CORE0/INTR_74 MCU_R5FSS0_CORE0/INTR_73, MCU_R5FSS0_CORE0/INTR_74
145 write 2 DM nonsec_A72_2_notify_tx N/A N/A
144 write 22 DM nonsec_A72_2_response_tx N/A N/A
143 write 2 DM nonsec_A72_3_notify_tx N/A N/A
142 write 7 DM nonsec_A72_3_response_tx N/A N/A
141 write 2 DM nonsec_A72_4_notify_tx N/A N/A
140 write 7 DM nonsec_A72_4_response_tx N/A N/A
139 write 2 DM nonsec_MAIN_0_R5_0_notify_tx N/A N/A
138 write 7 DM nonsec_MAIN_0_R5_0_response_tx N/A N/A
137 write 1 DM nonsec_MAIN_0_R5_2_notify_tx N/A N/A
136 write 2 DM nonsec_MAIN_0_R5_2_response_tx N/A N/A
0 read 2 A72_0 notify COMPUTE_CLUSTER0_GIC500SS/SPI_64, COMPUTE_CLUSTER0_MSMC_1MB/GIC_SPI_64, COMPUTE_CLUSTER0_MSMC_EN/GIC_SPI_64 COMPUTE_CLUSTER0_GIC500SS/SPI_64, COMPUTE_CLUSTER0_MSMC_1MB/GIC_SPI_64, COMPUTE_CLUSTER0_MSMC_EN/GIC_SPI_64
1 read 30 A72_0 response COMPUTE_CLUSTER0_GIC500SS/SPI_65, COMPUTE_CLUSTER0_MSMC_1MB/GIC_SPI_65, COMPUTE_CLUSTER0_MSMC_EN/GIC_SPI_65 COMPUTE_CLUSTER0_GIC500SS/SPI_65, COMPUTE_CLUSTER0_MSMC_1MB/GIC_SPI_65, COMPUTE_CLUSTER0_MSMC_EN/GIC_SPI_65
2 write 10 A72_0 high_priority N/A N/A
3 write 20 A72_0 low_priority N/A N/A
4 write 2 A72_0 notify_resp N/A N/A
5 read 2 A72_1 notify COMPUTE_CLUSTER0_GIC500SS/SPI_66, COMPUTE_CLUSTER0_MSMC_1MB/GIC_SPI_66, COMPUTE_CLUSTER0_MSMC_EN/GIC_SPI_66 COMPUTE_CLUSTER0_GIC500SS/SPI_66, COMPUTE_CLUSTER0_MSMC_1MB/GIC_SPI_66, COMPUTE_CLUSTER0_MSMC_EN/GIC_SPI_66
6 read 30 A72_1 response COMPUTE_CLUSTER0_GIC500SS/SPI_67, COMPUTE_CLUSTER0_MSMC_1MB/GIC_SPI_67, COMPUTE_CLUSTER0_MSMC_EN/GIC_SPI_67 COMPUTE_CLUSTER0_GIC500SS/SPI_67, COMPUTE_CLUSTER0_MSMC_1MB/GIC_SPI_67, COMPUTE_CLUSTER0_MSMC_EN/GIC_SPI_67
7 write 10 A72_1 high_priority N/A N/A
8 write 20 A72_1 low_priority N/A N/A
9 write 2 A72_1 notify_resp N/A N/A
10 read 2 A72_2 notify COMPUTE_CLUSTER0_GIC500SS/SPI_68, COMPUTE_CLUSTER0_MSMC_1MB/GIC_SPI_68, COMPUTE_CLUSTER0_MSMC_EN/GIC_SPI_68 COMPUTE_CLUSTER0_GIC500SS/SPI_68, COMPUTE_CLUSTER0_MSMC_1MB/GIC_SPI_68, COMPUTE_CLUSTER0_MSMC_EN/GIC_SPI_68
11 read 22 A72_2 response COMPUTE_CLUSTER0_GIC500SS/SPI_69, COMPUTE_CLUSTER0_MSMC_1MB/GIC_SPI_69, COMPUTE_CLUSTER0_MSMC_EN/GIC_SPI_69 COMPUTE_CLUSTER0_GIC500SS/SPI_69, COMPUTE_CLUSTER0_MSMC_1MB/GIC_SPI_69, COMPUTE_CLUSTER0_MSMC_EN/GIC_SPI_69
12 write 2 A72_2 high_priority N/A N/A
13 write 20 A72_2 low_priority N/A N/A
14 write 2 A72_2 notify_resp N/A N/A
15 read 2 A72_3 notify COMPUTE_CLUSTER0_GIC500SS/SPI_70, COMPUTE_CLUSTER0_MSMC_1MB/GIC_SPI_70, COMPUTE_CLUSTER0_MSMC_EN/GIC_SPI_70 COMPUTE_CLUSTER0_GIC500SS/SPI_70, COMPUTE_CLUSTER0_MSMC_1MB/GIC_SPI_70, COMPUTE_CLUSTER0_MSMC_EN/GIC_SPI_70
16 read 7 A72_3 response COMPUTE_CLUSTER0_GIC500SS/SPI_71, COMPUTE_CLUSTER0_MSMC_1MB/GIC_SPI_71, COMPUTE_CLUSTER0_MSMC_EN/GIC_SPI_71 COMPUTE_CLUSTER0_GIC500SS/SPI_71, COMPUTE_CLUSTER0_MSMC_1MB/GIC_SPI_71, COMPUTE_CLUSTER0_MSMC_EN/GIC_SPI_71
17 write 2 A72_3 high_priority N/A N/A
18 write 5 A72_3 low_priority N/A N/A
19 write 2 A72_3 notify_resp N/A N/A
20 read 2 A72_4 notify COMPUTE_CLUSTER0_GIC500SS/SPI_72, COMPUTE_CLUSTER0_MSMC_1MB/GIC_SPI_72, COMPUTE_CLUSTER0_MSMC_EN/GIC_SPI_72 COMPUTE_CLUSTER0_GIC500SS/SPI_72, COMPUTE_CLUSTER0_MSMC_1MB/GIC_SPI_72, COMPUTE_CLUSTER0_MSMC_EN/GIC_SPI_72
21 read 7 A72_4 response COMPUTE_CLUSTER0_GIC500SS/SPI_73, COMPUTE_CLUSTER0_MSMC_1MB/GIC_SPI_73, COMPUTE_CLUSTER0_MSMC_EN/GIC_SPI_73 COMPUTE_CLUSTER0_GIC500SS/SPI_73, COMPUTE_CLUSTER0_MSMC_1MB/GIC_SPI_73, COMPUTE_CLUSTER0_MSMC_EN/GIC_SPI_73
22 write 2 A72_4 high_priority N/A N/A
23 write 5 A72_4 low_priority N/A N/A
24 write 2 A72_4 notify_resp N/A N/A
25 read 2 MAIN_0_R5_0 notify R5FSS0_CORE0/INTR_224 R5FSS0_CORE0/INTR_224
26 read 7 MAIN_0_R5_0 response R5FSS0_CORE0/INTR_225 R5FSS0_CORE0/INTR_225
27 write 2 MAIN_0_R5_0 high_priority N/A N/A
28 write 5 MAIN_0_R5_0 low_priority N/A N/A
29 write 2 MAIN_0_R5_0 notify_resp N/A N/A
30 read 2 MAIN_0_R5_1 notify R5FSS0_CORE0/INTR_226 R5FSS0_CORE0/INTR_226
31 read 7 MAIN_0_R5_1 response R5FSS0_CORE0/INTR_227 R5FSS0_CORE0/INTR_227
32 write 2 MAIN_0_R5_1 high_priority N/A N/A
33 write 5 MAIN_0_R5_1 low_priority N/A N/A
34 write 2 MAIN_0_R5_1 notify_resp N/A N/A
35 read 1 MAIN_0_R5_2 notify R5FSS0_CORE1/INTR_224 R5FSS0_CORE1/INTR_224
36 read 2 MAIN_0_R5_2 response R5FSS0_CORE1/INTR_225 R5FSS0_CORE1/INTR_225
37 write 1 MAIN_0_R5_2 high_priority N/A N/A
38 write 1 MAIN_0_R5_2 low_priority N/A N/A
39 write 1 MAIN_0_R5_2 notify_resp N/A N/A
40 read 1 MAIN_0_R5_3 notify R5FSS0_CORE1/INTR_226 R5FSS0_CORE1/INTR_226
41 read 2 MAIN_0_R5_3 response R5FSS0_CORE1/INTR_227 R5FSS0_CORE1/INTR_227
42 write 1 MAIN_0_R5_3 high_priority N/A N/A
43 write 1 MAIN_0_R5_3 low_priority N/A N/A
44 write 1 MAIN_0_R5_3 notify_resp N/A N/A

Secure Proxy thread allocation for MCU_NAVSS0_SEC_PROXY0

Secure Proxy Thread ID Direction (write or read) Number of Messages Host Host Function IRQ (threshold) IRQ (error)
80 read 13 DM nonsec_high_priority_rx MCU_R5FSS0_CORE0/INTR_69, MCU_R5FSS0_CORE0/INTR_70 MCU_R5FSS0_CORE0/INTR_69, MCU_R5FSS0_CORE0/INTR_70
79 read 13 DM nonsec_low_priority_rx MCU_R5FSS0_CORE0/INTR_71, MCU_R5FSS0_CORE0/INTR_72 MCU_R5FSS0_CORE0/INTR_71, MCU_R5FSS0_CORE0/INTR_72
78 read 5 DM nonsec_notify_resp_rx MCU_R5FSS0_CORE0/INTR_73, MCU_R5FSS0_CORE0/INTR_74 MCU_R5FSS0_CORE0/INTR_73, MCU_R5FSS0_CORE0/INTR_74
77 write 2 DM nonsec_MCU_0_R5_0_notify_tx N/A N/A
76 write 20 DM nonsec_MCU_0_R5_0_response_tx N/A N/A
75 write 1 DM nonsec_MCU_0_R5_2_notify_tx N/A N/A
74 write 2 DM nonsec_MCU_0_R5_2_response_tx N/A N/A
73 write 2 DM nonsec_DMSC2DM_notify_tx N/A N/A
72 write 4 DM nonsec_DMSC2DM_response_tx N/A N/A
0 read 2 MCU_0_R5_0 notify MCU_R5FSS0_CORE0/INTR_64 MCU_R5FSS0_CORE0/INTR_64
1 read 20 MCU_0_R5_0 response MCU_R5FSS0_CORE0/INTR_65 MCU_R5FSS0_CORE0/INTR_65
2 write 10 MCU_0_R5_0 high_priority N/A N/A
3 write 10 MCU_0_R5_0 low_priority N/A N/A
4 write 2 MCU_0_R5_0 notify_resp N/A N/A
5 read 2 MCU_0_R5_1 notify MCU_R5FSS0_CORE0/INTR_66 MCU_R5FSS0_CORE0/INTR_66
6 read 20 MCU_0_R5_1 response MCU_R5FSS0_CORE0/INTR_67 MCU_R5FSS0_CORE0/INTR_67
7 write 10 MCU_0_R5_1 high_priority N/A N/A
8 write 10 MCU_0_R5_1 low_priority N/A N/A
9 write 2 MCU_0_R5_1 notify_resp N/A N/A
10 read 1 MCU_0_R5_2 notify MCU_R5FSS0_CORE1/INTR_64 MCU_R5FSS0_CORE1/INTR_64
11 read 2 MCU_0_R5_2 response MCU_R5FSS0_CORE1/INTR_65 MCU_R5FSS0_CORE1/INTR_65
12 write 1 MCU_0_R5_2 high_priority N/A N/A
13 write 1 MCU_0_R5_2 low_priority N/A N/A
14 write 1 MCU_0_R5_2 notify_resp N/A N/A
15 read 1 MCU_0_R5_3 notify MCU_R5FSS0_CORE1/INTR_66 MCU_R5FSS0_CORE1/INTR_66
16 read 2 MCU_0_R5_3 response MCU_R5FSS0_CORE1/INTR_67 MCU_R5FSS0_CORE1/INTR_67
17 write 1 MCU_0_R5_3 high_priority N/A N/A
18 write 1 MCU_0_R5_3 low_priority N/A N/A
19 write 1 MCU_0_R5_3 notify_resp N/A N/A
20 read 2 DM2DMSC notify N/A N/A
21 read 4 DM2DMSC response N/A N/A
22 write 2 DM2DMSC high_priority N/A N/A
23 write 2 DM2DMSC low_priority N/A N/A
24 write 2 DM2DMSC notify_resp N/A N/A
25 read 2 DMSC2DM notify N/A N/A
26 read 4 DMSC2DM response N/A N/A
27 write 2 DMSC2DM high_priority N/A N/A
28 write 2 DMSC2DM low_priority N/A N/A
29 write 2 DMSC2DM notify_resp N/A N/A